Manufacturer part number: 784-601
Brand: WAGO
Price: 95.85 €
Delivery time: 8 Days
Number of pins: 1 Pole
Nominal current: 57 A
Nominal voltage: 1000 V
Contamination level: 3
Weight: 23.22 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
784-601
Part Number
|
---|
784-601 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Nominal current (A) | Nominal voltage (V) | Contamination level | Weight (g) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.85 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 57 | 1000 | 3 | 23.22 | Grey | L | - |
Loading...
Product size (height)(mm) | 43.50 | Product size (length)(mm) | 10 | Product size (width)(mm) | 10 |
---|---|---|---|---|---|
Clamp width(mm) | 10 | Stripping length (max.)(mm) | 12 | Min. cross section (flexible)(mm²) | 0.2 |
Max. cross section (flexible)(mm²) | 16 | Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 10 |
AWG (min.) | 24 | AWG max. | 6 | No. of rows | 1 |
Pins per row | 2 | Connector type (category) | Continuity | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Connector features
Number of pins(Pole)
Nominal current(A)
Nominal voltage(V)
Contamination level
Weight(g)
Colour
Configuration
Filter by standard shipping days
Optional Attributes