Manufacturer part number: 785-604
Brand: WAGO
Price: 179.27 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
785-604
Number of pins(Pole) | 2 | Product size (height)(mm) | 44.50 | Product size (length)(mm) | 16 |
---|---|---|---|---|---|
Product size (width)(mm) | 16 | Clamp width(mm) | 16 | Stripping length (max.)(mm) | 23 |
Nominal current(A) | 125 | Nominal voltage(V) | 1000 | Min. cross section (flexible)(mm²) | 6 |
Max. cross section (flexible)(mm²) | 35 | Min. cross section (inflexible)(mm²) | 6 | Max. cross section (inflexible)(mm²) | 35 |
AWG (min.) | 10 | AWG max. | 2 | No. of rows | 1 |
Pins per row | 2 | Contamination level | 3 | Weight(g) | 87.195 |
Colour | Blue | Connector type (category) | Continuity | Configuration | N |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is 2-conductor through terminal 785, part number 785-604.
You can find the detail information about specifications and dimensions on part number 785-604.