2-conductor through terminal block 2007

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2007-8801

Part Number
2007-8801
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.99 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (width)(mm) 8 Clamp width(mm) 8
Stripping length (max.)(mm) 15 Min. stripping length(mm) 13 Min. cross section (flexible)(mm²) 0.50
Max. cross section (flexible)(mm²) 6 Min. cross section (inflexible)(mm²) 0.5 Max. cross section (inflexible)(mm²) 10
AWG (min.) 20 AWG max. 10 No. of rows 1
Pins per row 2 Colour Grey Connector type (category) Continuity
Configuration L Connection (components) Pull spring Connector features + test option

This page is 2-conductor through terminal block 2007, part number 2007-8801.
You can find the detail information about specifications and dimensions on part number 2007-8801.

Tech Support