Manufacturer part number: 2006-7111
Brand: WAGO
Price: 184.87 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2006-7111
Number of pins(Pole) | 1 | Product size (height)(mm) | 38.10 | Product size (length)(mm) | 7.50 |
---|---|---|---|---|---|
Product size (width)(mm) | 7.50 | Clamp width(mm) | 7.50 | Stripping length (max.)(mm) | 13 |
Nominal current(A) | 51 | Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 10 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 6 |
AWG (min.) | 20 | AWG max. | 8 | No. of rows | 1 |
Pins per row | 1 | Contamination level | 3 | Weight(g) | 14.7 |
Colour | Grey | Connector type (category) | PD terminal | Connection (components) | Pull spring |
Industrial goods | Yes |
This page is 1-conductor equipotential bonding terminal 2006, part number 2006-7111.
You can find the detail information about specifications and dimensions on part number 2006-7111.