PCB terminal block 256【20-400 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
256-402/000-009/999-950
256-402/332-000
256-402/332-009/999-950
256-403/000-009/999-950
256-403/332-000
256-403/332-009/999-950
256-404/000-009/999-950
256-404/332-000
256-405/000-009/999-950
256-405/332-000
256-406/000-009/999-950
256-406/332-000
256-407/000-009/999-950
256-407/332-000
256-407/332-009/999-950
256-408/000-009/999-950
256-408/332-009/999-950
256-409/000-009/999-950
256-410/000-009/999-950
256-412/000-009/999-950
256-416/000-009/999-950
256-424/000-009/999-950
256-448/000-009/999-950
256-448/332-009/999-950
256-502/000-009/999-950
256-503/000-009/999-950
256-503/332-000
256-504/000-009/999-950
256-504/332-000
256-505/000-009/999-950
256-506/000-009/999-950
256-507/000-009/999-950
256-508/000-009/999-950
256-509/000-009/999-950
256-510
256-510/000-009/999-950
256-512/000-009/999-950
256-516/000-009/999-950
256-524/000-009/999-950
256-602/000-009/999-950
256-603/000-009/999-950
256-604/000-009/999-950
256-605/000-009/999-950
256-606/000-009/999-950
256-608/000-009/999-950
256-610/000-009/999-950
256-612
256-612/000-009/999-950
256-616/000-009/999-950
256-624/000-009/999-950
256-753/999-950
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Min. stripping length
(mm)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Actuation direction Insulation material

588.24 €

400 Pieces Per Package

1 pack 28 Days --------------

319.33 €

400 Pieces Per Package

1 pack 6 Days 2Grey5.0862-320-17.6012.9023.70---

599.44 €

400 Pieces Per Package

1 pack 28 Days 2Light grey5.0882-176-17.6012.9023.70---

525.49 €

280 Pieces Per Package

1 pack 6 Days --------------

323.81 €

280 Pieces Per Package

1 pack 28 Days 3Grey5.08103-320-17.9017.6023.70---

554.63 €

280 Pieces Per Package

1 pack 6 Days 3Light grey5.0883-176-17.9017.6023.70---

464.99 €

200 Pieces Per Package

1 pack 28 Days 4Light grey5.0884-176-22.2017.6022.90---

296.92 €

200 Pieces Per Package

1 pack 28 Days 4Grey5.0864-320-22.9017.6023.70---

458.27 €

160 Pieces Per Package

1 pack 6 Days 5Light grey5.0885-176-22.2017.6027.90---

301.40 €

160 Pieces Per Package

1 pack 28 Days 5Grey5.0865-320-23.7017.6027.90---

469.47 €

140 Pieces Per Package

1 pack 6 Days 6Light grey5.0886-176-22.2017.6032.90---

308.12 €

140 Pieces Per Package

1 pack 28 Days 6Grey5.0866-320-23.7017.6033.38---

476.19 €

120 Pieces Per Package

1 pack 6 Days 7Light grey5.0887-176-22.2017.6037.90---

308.12 €

120 Pieces Per Package

1 pack 28 Days 7Grey5.0867-320-23.7017.6037.90---

498.60 €

120 Pieces Per Package

1 pack 28 Days 7Light grey5.0887-176-23.7017.6037.90---

435.85 €

100 Pieces Per Package

1 pack 28 Days 8Light grey5.0888-176-22.2017.6042.90---

447.05 €

100 Pieces Per Package

1 pack 28 Days 8Light grey5.0888-176-23.7017.6042.90---

487.40 €

100 Pieces Per Package

1 pack 28 Days 9Light grey5.0889-176-22.2017.6047.9---

442.57 €

80 Pieces Per Package

1 pack 28 Days 10Light grey5.08810-176-22.2017.6052.90---

391.04 €

60 Pieces Per Package

1 pack 28 Days 12Light grey5.08812-176-22.2017.6062.90---

514.28 €

60 Pieces Per Package

1 pack 28 Days 16Light grey5.08816-176-22.2017.6082.90---

498.60 €

40 Pieces Per Package

1 pack 28 Days 24Light grey5.08824-176-22.2017.60122.90---

487.40 €

20 Pieces Per Package

1 pack 28 Days 48Light grey5.08848-176-22.2017.60242.90---

509.80 €

20 Pieces Per Package

1 pack 28 Days 48Light grey5.08848-176-23.7017.60242.90---

442.57 €

280 Pieces Per Package

1 pack 28 Days 2Light grey7.6262-275-17.9017.6022.20---

368.63 €

180 Pieces Per Package

1 pack 6 Days 3Light grey7.6263-275-22.2017.6025.40---

240.88 €

180 Pieces Per Package

1 pack 28 Days 3Grey7.6283-400-23.7017.6025.40---

357.43 €

140 Pieces Per Package

1 pack 28 Days 4Light grey7.6264-275-22.2017.6032.90---

229.68 €

140 Pieces Per Package

1 pack 28 Days 4Grey7.6284-400-23.7017.6032.90---

364.15 €

120 Pieces Per Package

1 pack 28 Days 5Light grey7.6265-275-22.2017.6040.40---

346.21 €

100 Pieces Per Package

1 pack 6 Days 6Light grey7.6266-275-22.2017.6047.9---

341.73 €

80 Pieces Per Package

1 pack 28 Days 7Light grey7.6267-275-22.2017.6055.40---

285.72 €

60 Pieces Per Package

1 pack 28 Days --------------

319.33 €

60 Pieces Per Package

1 pack 28 Days --------------

218.48 €

60 Pieces Per Package

1 pack 6 Days 10Grey7.62810-32017.622.2017.6077.9011.6--

352.95 €

60 Pieces Per Package

1 pack 28 Days 10Light grey7.62610-275-22.2017.6077.90---

274.49 €

40 Pieces Per Package

1 pack 28 Days 12Light grey7.62612-275-22.2017.6092.90---

364.15 €

40 Pieces Per Package

1 pack 28 Days 16Light grey7.62616-275-22.2017.60122.90---

263.29 €

20 Pieces Per Package

1 pack 28 Days 24Light grey7.62624-275-22.2017.60182.90---

323.81 €

200 Pieces Per Package

1 pack 28 Days 2Light grey10.165216275-22.2017.6022.90-At an angle (to the PCB)Polyamide

296.92 €

140 Pieces Per Package

1 pack 28 Days 3Light grey10.165316275-22.2017.6032.90-At an angle (to the PCB)Polyamide

263.29 €

100 Pieces Per Package

1 pack 28 Days 4Light grey10.165416275-22.2017.6042.90-At an angle (to the PCB)Polyamide

257.69 €

80 Pieces Per Package

1 pack 28 Days 5Light grey10.165516275-22.2017.6052.90-At an angle (to the PCB)Polyamide

224.08 €

60 Pieces Per Package

1 pack 28 Days 6Light grey10.165616275-22.2017.6062.90-At an angle (to the PCB)Polyamide

301.40 €

60 Pieces Per Package

1 pack 28 Days 8Light grey10.165816275-22.2017.6082.90-At an angle (to the PCB)Polyamide

246.49 €

40 Pieces Per Package

1 pack 28 Days 10Light grey10.1651016275-22.2017.60102.90-At an angle (to the PCB)Polyamide

179.27 €

40 Pieces Per Package

1 pack 28 Days 12Grey10.16612-100017.622.2017.60122.9016.732--

290.20 €

40 Pieces Per Package

1 pack 28 Days 12Light grey10.1651216275-22.2017.60122.90-At an angle (to the PCB)Polyamide

190.47 €

20 Pieces Per Package

1 pack 28 Days 16Light grey10.1651616275-22.2017.60162.90-At an angle (to the PCB)Polyamide

280.11 €

20 Pieces Per Package

1 pack 28 Days 24Light grey10.1652416275-22.2017.60242.90-At an angle (to the PCB)Polyamide

263.29 €

400 Pieces Per Package

1 pack 28 Days 1Light grey7.6261-275-17.6010.322.20---

Loading...

  1. 1

Basic information

AWG max. 12 AWG (min.) 28 Max. cross section (inflexible)(mm²) 2.50
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 2.50 Min. cross section (flexible)(mm²) 0.08
Stripping length (max.)(mm) 6 No. of rows 1 Series (connectors) 256
Connection (components) Print PCB terminal features + CAGE CLAMP® PCB terminal type (category) Spring-loaded terminal
Connector orientation At an angle (to the PCB) Contact material Cathode copper Contact surface Tin plated
Industrial goods Yes Wire protection Yes

Tech Support