Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
890-823 |
890-843 |
890-863 |
890-883 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Nominal voltage (V) | Product size (width) (mm) | Weight (g) | Coding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
263.29 € | 100 Pieces Per Package | 1 pack | 7 Days | 3 | White | 250 | 14.80 | 3.49 | A | |||
296.92 € | 100 Pieces Per Package | 1 pack | 33 Days | - | - | - | - | - | - | |||
296.92 € | 100 Pieces Per Package | 1 pack | 32 Days | - | - | - | - | - | - | |||
296.92 € | 100 Pieces Per Package | 1 pack | 33 Days | - | Pink | 400 | 23.60 | 3.42 | B |
Loading...
Max. temperature(°C) | +40 °C | Min. temperature(°C) | -5 | Nominal current(A) | 16 |
---|---|---|---|---|---|
Product size (height)(mm) | 12.2 | Product size (length)(mm) | 28.40 | Connection (components) | Solder pins |
Connector type | Socket, vertical vertical | Connector type (category) | Mains connector | Contact material | Copper alloy |
Series (mains connectors) | WINSTA MINI | Industrial goods | Yes |
Configure