Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
250-202/353-604/997-404 |
250-203/353-604/997-404 |
250-205/353-604/997-405 |
250-206/353-604/997-406 |
250-208/353-604/997-406 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Min. stripping length (mm) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151.25 € | 160 Pieces Per Package | 1 pack | 4 Days | 2 | 6 | 2 | 12 | 8.5 | 15.5 | - | |||
184.87 € | 160 Pieces Per Package | 1 pack | 4 Days | 3 | 8 | 3 | 12 | 12 | 15.5 | 3.656 | |||
263.29 € | 160 Pieces Per Package | 1 pack | 25 Days | 5 | 8 | 5 | 15.50 | 12 | 19 | 5.545 | |||
308.12 € | 160 Pieces Per Package | 1 pack | 25 Days | 6 | 8 | 6 | 15.50 | 12 | 22.5 | 6.347 | |||
379.83 € | 160 Pieces Per Package | 1 pack | 4 Days | 8 | 6 | 8 | 15.50 | 12 | 29.5 | - |
Loading...
Color | Black | AWG max. | 16 | AWG (min.) | 24 |
---|---|---|---|---|---|
Contact spacing(mm) | 3.50 | Max. cross section (inflexible)(mm²) | 1.50 | Min. cross section (inflexible)(mm²) | 0.2 |
Max. cross section (flexible)(mm²) | 1.50 | Min. cross section (flexible)(mm²) | 0.20 | Stripping length (max.)(mm) | 9 |
No. of rows | 1 | Nominal voltage(V) | 320 | Series (connectors) | 250 |
Connection (components) | PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | |
Connector orientation | At an angle (to the PCB) | Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Min. stripping length(mm)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes