THT double-deck male header 734【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
734-403
734-403/001-000
734-404/001-000
734-405
734-406
734-406/001-000
734-408/001-000
734-409/001-000
734-410
734-410/001-000
734-412
734-412/001-000
734-433/001-000
734-434
734-435
734-436
734-436/001-000
734-438
734-438/001-000
734-439
734-442
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Product size (length)
(mm)
Product size (width)
(mm)

207.27 €

100 Pieces Per Package

1 pack 25 Days 6Light grey3.50316.812.9

207.27 €

100 Pieces Per Package

1 pack 21 Days 6Light grey3.50321.812.9

268.89 €

100 Pieces Per Package

1 pack 21 Days 8Light grey3.50421.816.4

330.53 €

100 Pieces Per Package

1 pack 6 Days 10Light grey3.50516.819.9

391.04 €

100 Pieces Per Package

1 pack 6 Days 12Light grey3.50616.823.4

196.07 €

50 Pieces Per Package

1 pack 21 Days 12Light grey3.50621.823.4

263.29 €

50 Pieces Per Package

1 pack 21 Days 16Light grey3.50821.830.4

296.92 €

50 Pieces Per Package

1 pack 21 Days 18Light grey3.50921.833.9

330.53 €

50 Pieces Per Package

1 pack 21 Days 20Light grey3.501016.837.4

330.53 €

50 Pieces Per Package

1 pack 21 Days 20Light grey3.501021.837.4

391.04 €

50 Pieces Per Package

1 pack 21 Days 24Light grey3.501216.844.4

391.04 €

50 Pieces Per Package

1 pack 6 Days 24Light grey3.501221.844.4

207.27 €

100 Pieces Per Package

1 pack 21 Days ------

268.89 €

100 Pieces Per Package

1 pack 21 Days 8Orange3.81416.817.33

330.53 €

100 Pieces Per Package

1 pack 21 Days 10Orange3.81516.821.14

391.04 €

100 Pieces Per Package

1 pack 21 Days 12Orange3.81616.824.95

196.07 €

50 Pieces Per Package

1 pack 6 Days 12Orange3.81621.824.95

263.29 €

50 Pieces Per Package

1 pack 6 Days 16Orange3.81816.832.57

263.29 €

50 Pieces Per Package

1 pack 21 Days 16Orange3.81821.832.57

296.92 €

50 Pieces Per Package

1 pack 21 Days 18Orange3.81916.836.38

391.04 €

50 Pieces Per Package

1 pack 25 Days 24Orange3.811216.847.81

Loading...

  1. 1

Basic information

Max. temperature(°C) +100 Min. temperature(°C) -60 No. of rows 2
Nominal current(A) 10 Nominal voltage(V) 160 Product size (height)(mm) 26.6
Series (connectors) 2140 Connection (components) Print Connector orientation Parallel (to the PCB)
Connector type Plug, right angle Connectors wire-to-board Contact material Cathode copper
Contact surface Tin plated Insulation material Polyamide Pin shape Square
Pin strip type (category) Pin strip (standard) Industrial goods Yes

Tech Support