THT female header 2091【100-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2091-1302
2091-1304
2091-1308
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

447.05 €

200 Pieces Per Package

1 pack 4 Days 2211.67.0017.40

671.15 €

200 Pieces Per Package

1 pack 4 Days 4414.0011.6017.40

666.67 €

100 Pieces Per Package

1 pack 4 Days 8817.4011.6028

Loading...

  1. 1

Basic information

Color Light grey Contact spacing(mm) 3.50 No. of rows 1
Nominal current(A) 10 Nominal voltage(V) 160 Series (connectors) 2091
Connection (components) Print Connector orientation Perpendicular (to the PCB) Connector type Pin strip, straight
Connectors wire-to-board Contact material Cathode copper Contact surface Tin plated
Insulation material Polyphthalamide (PPA GF) Pin strip type (category) Pin enclosure - PCB Industrial goods Yes

Tech Support