THT female header 2092【100-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2092-1302
2092-1304
2092-1305
2092-1322
2092-1323
2092-1324
2092-1325
2092-1326
2092-3302
2092-3305
2092-3322
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector orientation Connector type

420.17 €

200 Pieces Per Package

1 pack 7 Days 25232013.6010.0019.80Perpendicular (to the PCB)Socket, vertical vertical

770.67 €

200 Pieces Per Package

1 pack Available 7 Days ---------

479.89 €

100 Pieces Per Package

1 pack Available 25 Days 55532019.8013.6025Perpendicular (to the PCB)Socket, vertical vertical

420.17 €

200 Pieces Per Package

1 pack 25 Days 25232015.4010.0017.20Parallel (to the PCB)Socket, horizontal mount

661.36 €

200 Pieces Per Package

1 pack Available 7 Days 35332015.4015.0017.20Parallel (to the PCB)Socket, horizontal mount

770.67 €

200 Pieces Per Package

1 pack Available 26 Days 45432017.2015.4020Parallel (to the PCB)Socket, horizontal mount

479.89 €

100 Pieces Per Package

1 pack Available 25 Days 55532017.2015.4025Parallel (to the PCB)Socket, horizontal mount

726.93 €

100 Pieces Per Package

1 pack Available 25 Days 65632017.2015.4030.00Parallel (to the PCB)Socket, horizontal mount

267.81 €

100 Pieces Per Package

1 pack Available 4 Days 27.5263013.6012.5019.80Perpendicular (to the PCB)Socket, vertical vertical

508.32 €

100 Pieces Per Package

1 pack Available 4 Days 57.5563019.8013.6035.00Perpendicular (to the PCB)Socket, vertical vertical

267.81 €

100 Pieces Per Package

1 pack Available 4 Days 27.5263015.4012.5017.20Parallel (to the PCB)Socket, vertical vertical

Loading...

  1. 1

Basic information

Color Light grey No. of rows 1 Nominal current(A) 15
Series (connectors) 2092 Connection (components) Print Connectors wire-to-board
Contact material Cathode copper Contact surface Tin plated Insulation material Polyphthalamide (PPA GF)
Pin strip type (category) Socket enclosure - PCB Industrial goods Yes

Tech Support