Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
722-132/039-000 |
722-133/039-000 |
722-134/039-000 |
722-136/039-000 |
722-140/039-000 |
722-143/039-000 |
722-145/039-000 |
722-150/039-000 |
722-733/039-000 |
722-734/039-000 |
722-735/039-000 |
722-736/039-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Contact spacing (mm) | Pins per row | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
207.68 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 5 | 2 | 320 | 25.80 | 26.60 | Socket, vertical vertical | ||
136.17 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | - | - | - | - | - | - | - | ||
163.96 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 5 | 4 | 320 | 26.6 | 35.80 | Socket, vertical vertical | ||
218.63 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 6 | 5 | 6 | 320 | 26.6 | 45.80 | Socket, vertical vertical | ||
202.21 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | 10 | 5 | 10 | 320 | 26.6 | 65.80 | Socket, vertical vertical | ||
207.68 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | 13 | 5 | 13 | 250 | 26.6 | 80.80 | Socket, vertical vertical | ||
235.01 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | 15 | 5 | 15 | 250 | 26.6 | 90.80 | Socket, vertical vertical | ||
130.71 € | 10 Pieces Per Package | 1 pack | Available | 21 Days | 20 | 5 | 20 | 320 | 26.6 | 115.80 | Socket, vertical vertical | ||
141.61 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 3 | 7.5 | 3 | 630 | 26.6 | 35.80 | Socket, horizontal mount | ||
202.21 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 7.5 | 4 | 630 | 26.6 | 43.30 | Socket, horizontal mount | ||
202.21 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 5 | 7.5 | 5 | 630 | 26.6 | 50.80 | Socket, horizontal mount | ||
141.61 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | 6 | 7.5 | 6 | 630 | 26.6 | 58.30 | Socket, horizontal mount |
Loading...
Color | Light grey | No. of rows | 1 | Nominal current(A) | 15 |
---|---|---|---|---|---|
Product size (length)(mm) | 11.60 | Series (connectors) | 722 | Connection (components) | |
Connector features | + lateral latch | Connector orientation | Perpendicular (to the PCB) | Connectors | wire-to-board |
Contact material | Copper alloy | Contact surface | Tin plated | Insulation material | PA 66 |
Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Contact spacing(mm)
Pins per row
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Connector type
Filter by standard shipping days
Optional Attributes