THT female header, straight, Spacer flanger 232【10-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
232-132/047-000
232-133/047-000
232-134/047-000
232-136/047-000
232-138/047-000
232-143/047-000
232-162/047-000
232-163/047-000
232-164/047-000
232-165/047-000
232-166/047-000
232-167/047-000
232-168/047-000
232-170/047-000
232-172/047-000
232-184/047-000
232-733/047-000
232-734/047-000
232-736/047-000
232-763/047-000
232-764/047-000
232-766/047-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Pins per row Nominal voltage
(V)
Product size (depth)
(mm)
Product size (width)
(mm)
Connector orientation

218.63 €

100 Pieces Per Package

1 pack Available 21 Days 2Grey5232011.624.80Parallel (to the PCB)

141.61 €

50 Pieces Per Package

1 pack Available 21 Days 3Grey5332011.629.80Parallel (to the PCB)

174.89 €

50 Pieces Per Package

1 pack Available 21 Days 4Grey5432011.634.80Parallel (to the PCB)

202.21 €

50 Pieces Per Package

1 pack Available 21 Days 6Grey5632011.644.80Parallel (to the PCB)

251.40 €

50 Pieces Per Package

1 pack Available 21 Days 8Grey5832011.654.80Parallel (to the PCB)

196.75 €

25 Pieces Per Package

1 pack Available 21 Days 13Grey51332011.679.80Parallel (to the PCB)

218.63 €

100 Pieces Per Package

1 pack Available 26 Days 2Orange5.08232011.624.96Parallel (to the PCB)

141.61 €

50 Pieces Per Package

1 pack Available 21 Days 3Orange5.08332011.630.04Perpendicular (to the PCB)

174.89 €

50 Pieces Per Package

1 pack Available 6 Days 4Orange5.08432011.635.12Perpendicular (to the PCB)

207.68 €

50 Pieces Per Package

1 pack Available 21 Days 5Orange5.08532011.640.20Perpendicular (to the PCB)

202.21 €

50 Pieces Per Package

1 pack Available 21 Days 6Orange5.08632011.645.28Perpendicular (to the PCB)

224.08 €

50 Pieces Per Package

1 pack Available 21 Days 7Orange5.08732011.650.36Perpendicular (to the PCB)

251.40 €

50 Pieces Per Package

1 pack Available 21 Days 8Orange5.08832011.655.6Perpendicular (to the PCB)

163.96 €

25 Pieces Per Package

1 pack Available 21 Days 10Orange5.081032011.665.60Perpendicular (to the PCB)

180.36 €

25 Pieces Per Package

1 pack Available 25 Days 12Orange5.081232011.675.60Perpendicular (to the PCB)

169.43 €

10 Pieces Per Package

1 pack Available 21 Days 24Orange5.082432011.6136.72Perpendicular (to the PCB)

125.27 €

50 Pieces Per Package

1 pack Available 21 Days 3Grey7.53630-34.80Perpendicular (to the PCB)

158.49 €

50 Pieces Per Package

1 pack Available 21 Days 4Grey7.54630-42.30Perpendicular (to the PCB)

106.75 €

25 Pieces Per Package

1 pack Available 21 Days 6Grey7.56630-57.30Perpendicular (to the PCB)

125.27 €

50 Pieces Per Package

1 pack Available 25 Days 3Orange7.623630-35.12Perpendicular (to the PCB)

158.49 €

50 Pieces Per Package

1 pack Available 21 Days 4Orange7.624630-42.74Perpendicular (to the PCB)

130.71 €

25 Pieces Per Package

1 pack Available 21 Days 6Orange7.626630-57.98Perpendicular (to the PCB)

Loading...

  1. 1

Basic information

No. of rows 1 Product size (height)(mm) 23.25 Product size (length)(mm) 11.60
Series (connectors) 232 Connection (components) Print Connector features + sleeve
Connector type Socket, vertical vertical Connectors wire-to-board Contact material Cathode copper
Contact surface Tin plated Pin strip type (category) Socket enclosure - PCB Industrial goods Yes

Tech Support