Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
162.45 € | 100 Pieces Per Package | 1 pack | 31 Days | 17.60 | 11.50 | 23.00 | 5 | 2 | 2 | |||
119.83 € | 50 Pieces Per Package | 1 pack | 30 Days | 17.60 | 16.50 | 23.00 | 5 | 3 | 3 | |||
156.85 € | 50 Pieces Per Package | 1 pack | 8 Days | 21.5 | 17.60 | 23.00 | 5 | 4 | 4 | |||
190.47 € | 50 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | |||
224.08 € | 50 Pieces Per Package | 1 pack | 8 Days | 23 | 17.60 | 31.50 | 5 | 6 | 6 | |||
263.29 € | 50 Pieces Per Package | 1 pack | 31 Days | 23 | 17.60 | 36.5 | 5 | 7 | 7 | |||
296.92 € | 50 Pieces Per Package | 1 pack | 31 Days | - | - | - | - | - | - | |||
330.53 € | 50 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | |||
364.15 € | 50 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | |||
201.67 € | 25 Pieces Per Package | 1 pack | 7 Days | - | - | - | - | - | - | |||
218.48 € | 25 Pieces Per Package | 1 pack | 31 Days | 23 | 17.60 | 61.50 | 5 | 12 | 12 | |||
235.28 € | 25 Pieces Per Package | 1 pack | 30 Days | 23 | 17.60 | 66.50 | 5 | 13 | 13 | |||
257.69 € | 25 Pieces Per Package | 1 pack | 31 Days | - | - | - | - | - | - | |||
274.49 € | 25 Pieces Per Package | 1 pack | 31 Days | 23 | 17.60 | 76.50 | 5 | 15 | 15 | |||
290.20 € | 25 Pieces Per Package | 1 pack | 31 Days | 23 | 17.60 | 81.50 | 5 | 16 | 16 | |||
308.12 € | 25 Pieces Per Package | 1 pack | 30 Days | 23 | 17.60 | 86.50 | 5 | 17 | 17 | |||
323.81 € | 25 Pieces Per Package | 1 pack | 31 Days | 23 | 17.60 | 91.50 | 5 | 18 | 18 | |||
145.65 € | 10 Pieces Per Package | 1 pack | 30 Days | 23 | 17.60 | 96.50 | 5 | 19 | 19 | |||
145.65 € | 10 Pieces Per Package | 1 pack | 31 Days | 23 | 17.60 | 101.50 | 5 | 20 | 20 | |||
252.09 € | 100 Pieces Per Package | 1 pack | 31 Days | 21.5 | 17.60 | 23.00 | 7.5 | 3 | 3 | |||
162.45 € | 50 Pieces Per Package | 1 pack | 8 Days | 23 | 17.60 | 29 | 7.5 | 4 | 4 | |||
196.07 € | 50 Pieces Per Package | 1 pack | 31 Days | 23 | 17.60 | 36.5 | 7.5 | 5 | 5 | |||
235.28 € | 50 Pieces Per Package | 1 pack | 31 Days | 23 | 17.60 | 44.00 | 7.5 | 6 | 6 | |||
268.89 € | 50 Pieces Per Package | 1 pack | 30 Days | 23 | 17.60 | 51.5 | 7.5 | 7 | 7 | |||
156.85 € | 25 Pieces Per Package | 1 pack | 30 Days | 23 | 17.60 | 59 | 7.5 | 8 | 8 | |||
173.65 € | 25 Pieces Per Package | 1 pack | 31 Days | 23 | 17.60 | 66.50 | 7.5 | 9 | 9 | |||
190.47 € | 25 Pieces Per Package | 1 pack | 30 Days | 23 | 17.60 | 74 | 7.5 | 10 | 10 | |||
212.88 € | 25 Pieces Per Package | 1 pack | 31 Days | 23 | 17.60 | 81.50 | 7.5 | 11 | 11 | |||
229.68 € | 25 Pieces Per Package | 1 pack | 31 Days | 23 | 17.60 | 89 | 7.5 | 12 | 12 | |||
103.07 € | 10 Pieces Per Package | 1 pack | 31 Days | 23 | 17.60 | 96.50 | 7.5 | 13 | 13 | |||
125.27 € | 10 Pieces Per Package | 1 pack | 30 Days | 23 | 17.60 | 119.00 | 7.5 | 16 | 16 |
Loading...
Allowable Current(A) | 15 | Allowable Voltage(V) | 300 | Cross section (max.)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section(mm²) | 0.08 | AWG max. | 12 | AWG (min.) | 28 |
Stripping length (max.)(mm) | 9 | No. of rows | 1 | Contact material | Tin plated |
Material (details) | Copper alloy / Insulation material: PA 66 | Connector orientation | At an angle (to the PCB) | Colour | Grey |
Pin strip type (category) | Socket enclosure - cable | Connector type | Socket, horizontal mount | Connector features | + snap-in nibs |
Connection (components) | Spring-loaded terminal | Connectors | wire-to-board | Series (connectors) | 731 |
Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Contact spacing(mm)
Total number of pins
Pins per row
Filter by standard shipping days
Optional Attributes