Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2092-1172/200-000 |
2092-1173/200-000 |
2092-1175/200-000 |
2092-1176/200-000 |
2092-1178/200-000 |
2092-1180/200-000 |
2092-1182/200-000 |
2092-3172/200-000 |
2092-3174/200-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Contact spacing (mm) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
357.43 € | 200 Pieces Per Package | 1 pack | 4 Days | 2 | 5 | 2 | 13.4 | 10.00 | 16.20 | - | |||
491.88 € | 200 Pieces Per Package | 1 pack | 4 Days | 3 | 5 | 3 | 15.00 | 13.40 | 16.20 | - | |||
733.89 € | 200 Pieces Per Package | 1 pack | 7 Days | 5 | 5 | 5 | 16.20 | 13.40 | 25 | - | |||
442.57 € | 100 Pieces Per Package | 1 pack | 7 Days | 6 | 5 | 6 | 16.20 | 13.40 | 30.00 | - | |||
588.24 € | 100 Pieces Per Package | 1 pack | 7 Days | 8 | 5 | 8 | 16.20 | 13.40 | 40 | - | |||
733.89 € | 100 Pieces Per Package | 1 pack | 7 Days | 10 | 5 | 10 | 16.20 | 13.40 | 50.00 | - | |||
879.55 € | 100 Pieces Per Package | 1 pack | 7 Days | 12 | 5 | 12 | 16.20 | 13.40 | 60.00 | - | |||
190.47 € | 100 Pieces Per Package | 1 pack | 32 Days | 2 | 7.5 | 2 | 13.4 | 12.50 | 16.20 | for THR soldering | |||
312.60 € | 100 Pieces Per Package | 1 pack | 32 Days | 4 | 7.5 | 4 | 16.20 | 13.40 | 27.5 | for THR soldering |
Loading...
Color | Light grey | AWG max. | 12 | AWG (min.) | 24 |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.2 | Stripping length (max.)(mm) | 10 |
No. of rows | 1 | Nominal current(A) | 15 | Nominal voltage(V) | 320 |
Series (connectors) | 2092 | Connection (components) | Connector orientation | Perpendicular (to the PCB) | |
Connector type | Pin strip, straight | Connectors | wire-to-board | Contact material | Cathode copper |
Contact surface | Tin plated | Insulation material | Polyphthalamide (PPA GF) | Pin strip type (category) | Pin enclosure - PCB |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Contact spacing(mm)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connector features
Filter by standard shipping days
Optional Attributes