Manufacturer part number: 2092-1180
Brand: WAGO
Price: 6.28 €
Delivery time: 3 Days
Number of pins: 10 Pole
Contact spacing: 5 mm
Pins per row: 10
Nominal voltage: 320 V
Product size (height): 16.20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2092-1180
Part Number
|
---|
2092-1180 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins (Pole) | Contact spacing (mm) | Pins per row | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connector features | Actuation direction | Connector orientation | Connector type | Pin strip type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 6.28 € | 1 | Available | 3 Days | 10 | 5 | 10 | 320 | 16.20 | 13.40 | 50.00 | - | - | Perpendicular (to the PCB) | Pin strip, straight | Pin enclosure - PCB |
Loading...
Color | Light grey | AWG max. | 12 | AWG (min.) | 24 |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.2 | Stripping length (max.)(mm) | 10 |
No. of rows | 1 | Nominal current(A) | 15 | Series (connectors) | 2092 |
Connection (components) | Connectors | wire-to-board | Contact material | Cathode copper | |
Contact surface | Tin plated | Insulation material | Polyphthalamide (PPA GF) | Industrial goods | Yes |
This page is 1-conductor THT female header 2092, part number 2092-1180.
You can find the detail information about specifications and dimensions on part number 2092-1180.
Configure
Basic Attributes
Connector features
Actuation direction
Number of pins(Pole)
Contact spacing(mm)
Pins per row
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connector orientation
Connector type
Pin strip type (category)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2092-1156 |
2092-1158 |
2092-1160 |
2092-1182 |
2092-1353 |
2092-1354 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Contact spacing (mm) | Pins per row | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connector features | Actuation direction | Connector orientation | Connector type | Pin strip type (category) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
240.88 € | 50 Pieces Per Package | 1 pack | 22 Days | 6 | 5 | 6 | 320 | 30.00 | 13.40 | 39.00 | + strap handle | - | Perpendicular (to the PCB) | Pin strip, straight | Pin enclosure - PCB | |||
312.60 € | 50 Pieces Per Package | 1 pack | 6 Days | 8 | 5 | 8 | 320 | 39.00 | 13.40 | 40 | + strap handle | - | Perpendicular (to the PCB) | Pin strip, straight | Pin enclosure - PCB | |||
672.28 € | 100 Pieces Per Package | 1 pack | Available | 22 Days | 10 | 5 | 10 | 320 | 49.00 | 13.40 | 50.00 | + strap handle | - | Perpendicular (to the PCB) | Pin strip, straight | Pin enclosure - PCB | ||
879.55 € | 100 Pieces Per Package | 1 pack | 6 Days | 12 | 5 | 12 | 320 | 16.20 | 13.40 | 60.00 | - | - | Perpendicular (to the PCB) | Pin strip, straight | Pin enclosure - PCB | |||
274.49 € | 100 Pieces Per Package | 1 pack | 6 Days | 3 | 5 | 3 | 320 | 15.00 | 13.40 | 35.4 | + strap handle | - | Parallel (to the PCB) | Pin strip, right angle | Pin enclosure - PCB | |||
323.81 € | 100 Pieces Per Package | 1 pack | 6 Days | 4 | 5 | 4 | 320 | 20.00 | 13.40 | 35.4 | + strap handle | - | Parallel (to the PCB) | Pin strip, right angle | Pin enclosure - PCB |