Manufacturer part number: 226-102
Brand: WAGO
Price: 556.40 €
Delivery time: 8 Days
Color: Grey
Min. stripping length: 6 mm
Nominal voltage: 320 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
226-102
Part Number
|
---|
226-102 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Min. stripping length (mm) | Nominal voltage (V) | |
---|---|---|---|---|---|---|---|---|---|
556.40 € | 150 Pieces Per Package | 1 pack | Available | 8 Days | Grey | 6 | 320 |
Loading...
Number of pins(Pole) | 1 | AWG max. | 12 | AWG (min.) | 28 |
---|---|---|---|---|---|
Contact spacing(mm) | 6 | Max. cross section (inflexible)(mm²) | 4.00 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4.00 | Min. cross section (flexible)(mm²) | 0.08 | Stripping length (max.)(mm) | 10 |
No. of rows | 1 | Pins per row | 1 | Nominal current(A) | 20 |
Product size (height)(mm) | 26 | Product size (length)(mm) | 6.00 | Product size (width)(mm) | 38.50 |
Series (connectors) | 226 | Connection (components) | Spring-loaded terminal | PCB terminal features | + CAGE CLAMP® |
PCB terminal type (category) | Spring-loaded terminal | Actuation direction | Parallel (to the PCB) | Connector orientation | Parallel (to the PCB) |
Contact material | Cathode copper | Contact surface | Tin plated | Insulation material | Polyamide |
Industrial goods | Yes | Wire protection | Yes |
This page is Feedthrough terminal block 226, part number 226-102.
You can find the detail information about specifications and dimensions on part number 226-102.
Part Number |
---|
226-101 |
226-103 |
226-104 |
226-107 |
226-111 |
226-113 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Min. stripping length (mm) | Nominal voltage (V) |
---|---|---|---|---|---|---|---|---|---|
595.76 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | Grey | 6 | 320 | ||
556.40 € | 150 Pieces Per Package | 1 pack | Available | 26 Days | Grey | 10 | 320 | ||
672.28 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | Grey | 10 | 320 | ||
1,459.33 € | 200 Pieces Per Package | 1 pack | Available | 26 Days | Green-yellow | 10 | 630 | ||
595.76 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | Grey | 6 | 320 | ||
556.40 € | 150 Pieces Per Package | 1 pack | Available | 25 Days | - | - | - |