Manufacturer part number: 721-162/003-000
Brand: WAGO
Price: 174.89 €
Delivery time: 22 Days
Number of pins: 2 Pole
Pins per row: 2
Product size (width): 13.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
721-162/003-000
Part Number
|
---|
721-162/003-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|
174.89 € | 200 Pieces Per Package | 1 pack | Available | 22 Days | 2 | 2 | 13.2 |
Loading...
Color | Light grey | Contact spacing(mm) | 5 | Max. temperature(°C) | +100 |
---|---|---|---|---|---|
Min. temperature(°C) | -60 | No. of rows | 1 | Nominal current(A) | 16 |
Nominal voltage(V) | 250 | Product size (height)(mm) | 25.9 | Product size (length)(mm) | 11.4 |
Series (connectors) | 2060 | Connection (components) | Solder pins | Connector orientation | Perpendicular (to the PCB) |
Connector type | Plug, straight | Connectors | wire-to-board | Contact material | Cathode copper |
Contact surface | Tin plated | Insulation material | Polyamide | Pin shape | Square |
Pin strip type (category) | Pin strip (standard) | Industrial goods | Yes |
This page is Male connector for rail-mount terminal blocks 721, part number 721-162/003-000.
You can find the detail information about specifications and dimensions on part number 721-162/003-000.
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
721-163/003-000 |
721-165/003-000 |
721-166/003-000 |
721-167/003-000 |
721-168/003-000 |
721-169/003-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Pins per row | Product size (width) (mm) |
---|---|---|---|---|---|---|---|---|---|
273.28 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | 3 | 3 | 18.2 | ||
453.65 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | 5 | 5 | 28.2 | ||
273.28 € | 100 Pieces Per Package | 1 pack | Available | 29 Days | 6 | 6 | 33.2 | ||
315.92 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 7 | 7 | 38.2 | ||
359.64 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 8 | 8 | 43.2 | ||
414.29 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 9 | 9 | 48.2 |