Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | Connection | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
525.49 € | 100 Pieces Per Package | 1 pack | 30 Days | 160 | 18.5 | 9.85 | 2 | 2 | - | Adapter | |||
525.49 € | 100 Pieces Per Package | 1 pack | 30 Days | 250 | 23 | 9.85 | 2 | 2 | - | - | |||
352.95 € | 50 Pieces Per Package | 1 pack | 6 Days | 160 | 18.5 | 13.35 | 3 | 3 | - | - | |||
352.95 € | 50 Pieces Per Package | 1 pack | 6 Days | 250 | 23 | 13.35 | 3 | 3 | - | - | |||
435.85 € | 50 Pieces Per Package | 1 pack | 6 Days | 160 | 18.5 | 16.85 | 4 | 4 | - | - | |||
435.85 € | 50 Pieces Per Package | 1 pack | 6 Days | - | - | - | - | - | - | - | |||
521.01 € | 50 Pieces Per Package | 1 pack | 6 Days | 160 | 18.5 | 20.35 | 5 | 5 | - | - | |||
521.01 € | 50 Pieces Per Package | 1 pack | 6 Days | 250 | 23 | 20.35 | 5 | 5 | - | - | |||
603.92 € | 50 Pieces Per Package | 1 pack | 6 Days | 160 | 18.5 | 23.85 | 6 | 6 | - | - | |||
603.92 € | 50 Pieces Per Package | 1 pack | 6 Days | - | - | - | - | - | - | - | |||
346.21 € | 25 Pieces Per Package | 1 pack | 6 Days | 160 | 18.5 | 27.35 | 7 | 7 | - | - | |||
689.08 € | 50 Pieces Per Package | 1 pack | 30 Days | 250 | 23 | 27.35 | 7 | 7 | - | - | |||
386.56 € | 25 Pieces Per Package | 1 pack | 6 Days | 160 | 18.5 | 30.85 | 8 | 8 | - | - | |||
771.99 € | 50 Pieces Per Package | 1 pack | 30 Days | 250 | 23 | 30.85 | 8 | 8 | CAGE CLAMP® | - | |||
431.37 € | 25 Pieces Per Package | 1 pack | 31 Days | 250 | 23 | 34.35 | 9 | 9 | - | - | |||
469.47 € | 25 Pieces Per Package | 1 pack | 6 Days | 160 | 18.5 | 37.85 | 10 | 10 | - | - | |||
469.47 € | 25 Pieces Per Package | 1 pack | 30 Days | 250 | 23 | 37.85 | 10 | 10 | - | - | |||
559.11 € | 25 Pieces Per Package | 1 pack | 30 Days | 250 | 23 | 44.85 | 12 | 12 | - | - |
Loading...
Pin shape | Square | Nominal current(A) | 10 | Product size (length)(mm) | 40.9 |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 1.5 | Min. cross section(mm²) | 0.08 | AWG max. | 14 |
AWG (min.) | 28 | Contact spacing(mm) | 3.50 | Max. temperature(°C) | +100 |
Min. temperature(°C) | -60 | No. of rows | 1 | Contact material | Copper alloy |
Case material | Polyamide | Colour | Light grey | Pin strip type (category) | Pin and socket combo |
Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated | Connectors | wire-to-board |
Series (connectors) | 2140 | Industrial goods | Yes |
Configure
Basic Attributes
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Total number of pins
Pins per row
Connection
Connector type
Filter by standard shipping days
Optional Attributes