Socket, 3-pole, 890【1-50 Pieces Per Package】

Socket, 3-pole, 890

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
890-203
890-223
890-243
890-263
890-283
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal current (details)
(A)
Nominal voltage (details)
(V)
AWG Cable diameter
(mm²)
Cable dia. (max.)
(mm²)
Cable dia. (min.)
(mm²)
Total number of pins Contact material Connection Type (misc.) Colour Coding Leading contact (PE) Industrial goods

3.93 €

1 Available 29 Days ---1625022 -1625 -1.5 mm1.50.252 + PE-CAGE CLAMP® SWithout strain relief housingBlackAYes-

140.04 €

50 Pieces Per Package

1 pack 8 Days 11.71534.1--22 - 16---3Copper alloy--WhiteA-Yes

156.85 €

50 Pieces Per Package

1 pack 8 Days 11.71534.1--22 - 16---3Copper alloy--GreyB-Yes

156.85 €

50 Pieces Per Package

1 pack 8 Days 11.71534.1--22 - 16---3Copper alloy--Light greenB-Yes

156.85 €

50 Pieces Per Package

1 pack 8 Days 11.71534.1--22 - 16---3Copper alloy--PinkB-Yes

Loading...

  1. 1

Basic information

Nominal current(A) 16 Nominal voltage(V) 250 Connection direction straight
Connector type (category) Mains connector Connector type Socket Connection (components) Pull spring
Series (mains connectors) WINSTA MINI

Tech Support