WINSTA through-panel socket (female), snap-in, 890

WINSTA through-panel socket (female), snap-in, 890

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
890-703
890-705
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins

3.40 €

1 Available 7 Days 2 + PE

5.03 €

1 42 Days 4 + PE

Loading...

  1. 1

Basic information

Nominal current(A) 16 Nominal voltage(V) 250 Connection direction straight
Nominal voltage (details)(V) 250 AWG 22 - 16 Cable diameter(mm²) 25 -1.5 mm
Cable dia. (max.)(mm²) 1.5 Cable dia. (min.)(mm²) 0.25 Connection Spring
Connector type (category) Mains connector Colour Black Connector type Socket
Connection (components) Pull spring Series (mains connectors) WINSTA MINI Coding A
Leading contact (PE) Yes

Tech Support