1-conductor female plug 2721【25-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2721-102/026-000
2721-103/026-000
2721-104/026-000
2721-105/026-000
2721-105/026-000/134-000
2721-106/026-000
2721-107/026-000
2721-108/026-000
2721-109/026-000
2721-110/026-000
2721-111/026-000
2721-112/026-000
2721-114/026-000
2721-115/026-000
2721-116/026-000
2721-202/026-000
2721-203/026-000
2721-205/026-000
2721-206/026-000
2721-207/026-000
2721-208/026-000
2721-209/026-000
2721-210/026-000
2721-212/026-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Total number of pins Pins per row Contact material Case material Connector features

179.27 €

100 Pieces Per Package

1 pack 7 Days 103201511.5025.65+100-6022Copper alloyPA 66encodable

252.09 €

100 Pieces Per Package

1 pack 8 Days 1032016.5015.0025.65+100-6033Copper alloyPA 66encodable

352.95 €

100 Pieces Per Package

1 pack 8 Days 1032021.515.0025.65+100-6044Copper alloyPA 66encodable

442.57 €

100 Pieces Per Package

1 pack 7 Days 1032025.6015.0026.505+100-6055Copper alloyPA 66encodable

521.01 €

100 Pieces Per Package

1 pack 31 Days 1032026.5015.0050.605+100-6055Cathode copperPolyphthalamide (PPA GF)+ lateral latch

268.89 €

50 Pieces Per Package

1 pack 8 Days 1032025.6015.0031.505+100-6066Copper alloyPA 66encodable

312.60 €

50 Pieces Per Package

1 pack 31 Days 1032025.6015.0036.55+100-6077Copper alloyPA 66encodable

352.95 €

50 Pieces Per Package

1 pack 8 Days 1032025.6015.0041.505+100-6088Copper alloyPA 66encodable

397.76 €

50 Pieces Per Package

1 pack 31 Days 1032025.6015.0046.505+100-6099Copper alloyPA 66encodable

442.57 €

50 Pieces Per Package

1 pack 31 Days 1032025.6015.0051.55--1010Copper alloyPA 66encodable

246.49 €

25 Pieces Per Package

1 pack 31 Days 1032025.6015.0056.505--1111Cathode copperPolyphthalamide (PPA GF)+ actuator

268.89 €

25 Pieces Per Package

1 pack 8 Days 1032025.6015.0061.505+100-601212Copper alloyPA 66encodable

312.60 €

25 Pieces Per Package

1 pack 31 Days 1032025.6015.0071.55+100-601414Copper alloyPA 66encodable

330.53 €

25 Pieces Per Package

1 pack 31 Days 1032025.6015.0076.505+100-6055Copper alloyPA 66encodable

352.95 €

25 Pieces Per Package

1 pack 26 Days 1032025.6015.0081.505--1616Cathode copperPolyphthalamide (PPA GF)+ actuator

184.87 €

100 Pieces Per Package

1 pack 30 Days 156301514.0025.67.5+100-6022Cathode copperPolyphthalamide (PPA GF)+ sleeve

274.49 €

100 Pieces Per Package

1 pack 31 Days 1563021.515.0025.67.5+100-6033Cathode copperPolyphthalamide (PPA GF)+ sleeve

229.68 €

50 Pieces Per Package

1 pack 7 Days 1563025.6015.0036.57.5+100-6055Cathode copperPolyphthalamide (PPA GF)+ sleeve

280.11 €

50 Pieces Per Package

1 pack 8 Days 1563025.6015.0044.007.5+100-6066Cathode copperPolyphthalamide (PPA GF)+ sleeve

323.81 €

50 Pieces Per Package

1 pack 31 Days 1563025.6015.0051.57.5+100-6077Cathode copperPolyphthalamide (PPA GF)+ sleeve

184.87 €

25 Pieces Per Package

1 pack 8 Days 1563025.6015.00597.5+100-6088Cathode copperPolyphthalamide (PPA GF)+ sleeve

207.27 €

25 Pieces Per Package

1 pack 31 Days 1563025.6015.0066.507.5+100-6099Cathode copperPolyphthalamide (PPA GF)+ sleeve

229.68 €

25 Pieces Per Package

1 pack 31 Days 1563025.6015.00747.5+100-601010Cathode copperPolyphthalamide (PPA GF)+ sleeve

280.11 €

25 Pieces Per Package

1 pack 31 Days 1563025.6015.00897.5+100-601212Cathode copperPolyphthalamide (PPA GF)+ sleeve

Loading...

  1. 1

Basic information

Connection direction straight Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 0.2
AWG max. 12 AWG (min.) 24 Stripping length (max.)(mm) 11.00
No. of rows 1 Colour Light grey Pin strip type (category) Socket enclosure - cable
Connector type Socket Connection (components) Spring-loaded terminal Connector contact surface Tin plated
Connectors wire-to-board Series (connectors) 2721 Industrial goods Yes

Tech Support