1-conductor female plug, angled 232【10-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
232-102/026-000
232-103/026-000
232-104/026-000
232-105/026-000
232-106/026-000
232-107/026-000
232-108/026-000
232-109/026-000
232-110/026-000
232-111/026-000
232-112/026-000
232-113/026-000
232-114/026-000
232-115/026-000
232-117/026-000
232-118/026-000
232-119/026-000
232-120/026-000
232-121/026-000
232-122/026-000
232-123/026-000
232-124/026-000
232-302/026-047
232-306/026-047
232-308/026-000
232-309/026-000
232-310/026-000
232-310/026-047
232-311/026-047
232-312/026-047
232-313/026-000
232-317/026-000
232-319/026-000
232-320/026-000
232-321/026-000
232-322/026-000
232-323/026-000
232-324/026-000
232-402/026-000
232-403/026-000
232-404/026-000
232-405/026-000
232-406/026-000
232-407/026-000
232-408/026-000
232-409/026-000
232-410/026-000
232-411/026-000
232-411/026-000/035-000
232-412/026-000
232-413/026-000
232-414/026-000
232-416/026-000
232-417/026-000
232-418/026-000
232-420/026-000
232-421/026-000
232-422/026-000
232-423/026-000
232-424/026-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Total number of pins Pins per row Colour

162.45 €

100 Pieces Per Package

1 pack 9 Days 22.7512.4023.90522Grey

229.68 €

100 Pieces Per Package

1 pack 10 Days 22.7517.4023.90533Grey

301.40 €

100 Pieces Per Package

1 pack 10 Days 22.7522.4023.90544Grey

375.35 €

100 Pieces Per Package

1 pack 9 Days 23.9022.7527.40555Grey

224.08 €

50 Pieces Per Package

1 pack 9 Days 23.9022.7532.40566Grey

257.69 €

50 Pieces Per Package

1 pack 10 Days 23.9022.7537.4577Grey

296.92 €

50 Pieces Per Package

1 pack 10 Days 23.9022.7542.40588Grey

323.81 €

50 Pieces Per Package

1 pack 10 Days 23.9022.7547.40599Grey

364.15 €

50 Pieces Per Package

1 pack 31 Days 23.9022.7552.4051010Grey

201.67 €

25 Pieces Per Package

1 pack 31 Days 23.9022.7557.4051111Grey

218.48 €

25 Pieces Per Package

1 pack 10 Days 23.9022.7562.4051212Grey

229.68 €

25 Pieces Per Package

1 pack 31 Days 23.9022.7567.4051313Grey

246.49 €

25 Pieces Per Package

1 pack 10 Days 23.9022.7572.451414Grey

268.89 €

25 Pieces Per Package

1 pack 30 Days 23.9022.7577.4051515Grey

301.40 €

25 Pieces Per Package

1 pack 31 Days 23.9022.7587.4051717Grey

319.33 €

25 Pieces Per Package

1 pack 31 Days 23.9022.7592.4051818Grey

140.04 €

10 Pieces Per Package

1 pack 9 Days 23.9022.7597.4051919Grey

145.65 €

10 Pieces Per Package

1 pack 31 Days 23.9022.75102.4052020Grey

151.25 €

10 Pieces Per Package

1 pack 30 Days 23.9022.75107.4052121Grey

156.85 €

10 Pieces Per Package

1 pack 9 Days 23.9022.75112.4052222Grey

168.05 €

10 Pieces Per Package

1 pack 30 Days 23.9022.75117.4052323Grey

173.65 €

10 Pieces Per Package

1 pack 10 Days 23.9022.75122.4052424Grey

184.87 €

100 Pieces Per Package

1 pack 26 Days 22.7512.5623.905.0822Orange

123.24 €

25 Pieces Per Package

1 pack 25 Days 23.9022.7532.885.0866Orange

296.92 €

50 Pieces Per Package

1 pack 10 Days 23.9022.7543.045.0888Orange

323.81 €

50 Pieces Per Package

1 pack 10 Days 23.9022.7548.125.0899Orange

364.15 €

50 Pieces Per Package

1 pack 10 Days 23.9022.7553.25.081010Orange

190.47 €

25 Pieces Per Package

1 pack 26 Days 23.9022.7553.25.081010Orange

207.27 €

25 Pieces Per Package

1 pack 26 Days 23.9022.7558.285.081111Orange

224.08 €

25 Pieces Per Package

1 pack 25 Days 23.9022.7563.365.081212Orange

229.68 €

25 Pieces Per Package

1 pack 31 Days 23.9022.7568.445.081313Orange

301.40 €

25 Pieces Per Package

1 pack 30 Days 23.9022.7588.765.081717Orange

140.04 €

10 Pieces Per Package

1 pack 31 Days 23.9022.7598.925.081919Orange

145.65 €

10 Pieces Per Package

1 pack 9 Days 23.9022.75104.005.082020Orange

151.25 €

10 Pieces Per Package

1 pack 30 Days 23.9022.75109.085.082121Orange

156.85 €

10 Pieces Per Package

1 pack 31 Days 23.9022.75114.165.082222Orange

168.05 €

10 Pieces Per Package

1 pack 31 Days 23.9022.75119.245.082323Orange

173.65 €

10 Pieces Per Package

1 pack 31 Days 23.9022.75124.325.082424Orange

162.45 €

100 Pieces Per Package

1 pack 10 Days 19.9012.5622.755.0822Orange

229.68 €

100 Pieces Per Package

1 pack 10 Days 19.9017.6422.755.0833Orange

301.40 €

100 Pieces Per Package

1 pack 10 Days 22.7219.9022.755.0844Orange

375.35 €

100 Pieces Per Package

1 pack 10 Days 22.7519.9027.805.0855Orange

224.08 €

50 Pieces Per Package

1 pack 9 Days 22.7519.9032.885.0866Orange

257.69 €

50 Pieces Per Package

1 pack 10 Days 22.7519.9037.965.0877Orange

296.92 €

50 Pieces Per Package

1 pack 9 Days 22.7519.9043.045.0888Orange

323.81 €

50 Pieces Per Package

1 pack 10 Days 22.7519.9048.125.0899Orange

364.15 €

50 Pieces Per Package

1 pack 10 Days 22.7519.9053.25.081010Orange

201.67 €

25 Pieces Per Package

1 pack 31 Days 22.7519.9058.285.081111Orange

96.35 €

10 Pieces Per Package

1 pack 30 Days 57.7519.9058.285.081111Orange

218.48 €

25 Pieces Per Package

1 pack 10 Days 22.7519.9063.365.081212Orange

229.68 €

25 Pieces Per Package

1 pack 9 Days 22.7519.9068.445.081313Orange

246.49 €

25 Pieces Per Package

1 pack 10 Days 22.7519.9073.525.081414Orange

290.20 €

25 Pieces Per Package

1 pack 10 Days 22.7519.9083.685.081616Orange

301.40 €

25 Pieces Per Package

1 pack 31 Days 22.7519.9088.765.081717Orange

134.44 €

10 Pieces Per Package

1 pack 10 Days 22.7519.9093.845.081818Orange

145.65 €

10 Pieces Per Package

1 pack 30 Days 22.7519.90104.005.082020Orange

151.25 €

10 Pieces Per Package

1 pack 30 Days 22.7519.90109.085.082121Orange

156.85 €

10 Pieces Per Package

1 pack 30 Days 22.7519.90114.165.082222Orange

168.05 €

10 Pieces Per Package

1 pack 30 Days 22.7519.90119.245.082323Orange

173.65 €

10 Pieces Per Package

1 pack 10 Days 22.7519.90124.325.082424Orange

Loading...

  1. 1

Basic information

Nominal voltage(V) 320 Connection direction right angle Cross section (max.)(mm²) 2.5
Min. cross section(mm²) 0.08 AWG max. 12 AWG (min.) 28
Stripping length (max.)(mm) 9 No. of rows 1 Contact material Cathode copper, tin plated
Pin strip type (category) Socket enclosure - cable Connector type Socket Connection (components) Spring-loaded terminal
Connector contact surface Tin plated Connectors wire-to-board Series (connectors) 232
Industrial goods Yes

Tech Support