1-conductor female plug, angled 722【10-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
721-112/026-035
722-102/026-000
722-103/026-000
722-104/026-000
722-106/026-000
722-107/026-000
722-108/026-000
722-109/026-000
722-110/026-000
722-111/026-000
722-112/026-000
722-114/026-000
722-116/026-000
722-120/026-000
722-202/026-000
722-203/026-000
722-204/026-000
722-205/026-000
722-206/026-000
722-207/026-000
722-208/026-000
722-209/026-000
722-210/026-000
722-212/026-000
722-214/026-000
722-216/026-000
722-220/026-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Cross section (max.)
(mm²)
Min. cross section
(mm²)
AWG max. AWG (min.) Contact spacing
(mm)
Stripping length (max.)
(mm)
Total number of pins Pins per row Colour Series (connectors)
-

240.88 €

25 Pieces Per Package

1 pack 4 Days 16630straight---------1212Light grey721

173.65 €

100 Pieces Per Package

1 pack 8 Days 15320right angle22.7512.4023.902.50.0812285922Light grey722

246.49 €

100 Pieces Per Package

1 pack 8 Days 15320right angle22.7517.4023.902.50.0812285933Light grey722

319.33 €

100 Pieces Per Package

1 pack 31 Days 15320right angle22.7522.4023.902.50.0812285944Light grey722

240.88 €

50 Pieces Per Package

1 pack 31 Days 15320right angle23.9022.7532.402.50.0812285966Light grey722

274.49 €

50 Pieces Per Package

1 pack 30 Days 15320right angle23.9022.7537.42.50.0812285977Light grey722

312.60 €

50 Pieces Per Package

1 pack 8 Days 15320right angle23.9022.7542.402.50.0812285988Light grey722

341.73 €

50 Pieces Per Package

1 pack 31 Days 15320right angle23.9022.7547.402.50.0812285999Light grey722

379.83 €

50 Pieces Per Package

1 pack 31 Days 15320right angle23.9022.7552.402.50.081228591010Light grey722

212.88 €

25 Pieces Per Package

1 pack 31 Days 15320right angle23.9022.7557.402.50.081228591111-722

229.68 €

25 Pieces Per Package

1 pack 31 Days 15320right angle23.9022.7562.402.50.081228591212Light grey722

263.29 €

25 Pieces Per Package

1 pack 31 Days 15320right angle23.9022.7572.42.50.081228591414Light grey722

308.12 €

25 Pieces Per Package

1 pack 31 Days 15320right angle23.9022.7582.402.50.081228591616Light grey722

151.25 €

10 Pieces Per Package

1 pack 31 Days 15320right angle23.9022.75102.402.50.081228592020Light grey722

173.65 €

100 Pieces Per Package

1 pack 8 Days 15320right angle19.9012.4022.752.50.0812285922Light grey722

246.49 €

100 Pieces Per Package

1 pack 8 Days ----------------

319.33 €

100 Pieces Per Package

1 pack 8 Days 15320right angle22.4019.9022.752.50.0812285944Light grey722

397.76 €

100 Pieces Per Package

1 pack 7 Days 15320right angle22.7519.9027.402.50.0812285955Light grey722

224.08 €

50 Pieces Per Package

1 pack 8 Days 15320right angle22.7519.9032.402.50.0812285966Light grey722

145.65 €

25 Pieces Per Package

1 pack 31 Days 15320right angle22.7519.9037.42.50.0812285977Light grey722

156.85 €

25 Pieces Per Package

1 pack 8 Days 15320right angle22.7519.9042.402.50.0812285988Light grey722

173.65 €

25 Pieces Per Package

1 pack 31 Days 15320right angle22.7519.9047.402.50.0812285999Light grey722

190.47 €

25 Pieces Per Package

1 pack 31 Days 15320right angle22.7519.9052.402.50.081228591010Light grey722

229.68 €

25 Pieces Per Package

1 pack 31 Days 15320right angle22.7519.9062.402.50.081228591212Light grey722

263.29 €

25 Pieces Per Package

1 pack 31 Days 15320right angle22.7519.9072.42.50.081228591414Light grey722

128.84 €

10 Pieces Per Package

1 pack 30 Days 15320right angle22.7519.9082.402.50.081228591616Light grey722

151.25 €

10 Pieces Per Package

1 pack 31 Days 15320right angle22.7519.90102.402.50.081228592020Light grey722

Loading...

  1. 1

Basic information

No. of rows 1 Contact material Copper alloy Case material PA 66
Pin strip type (category) Socket enclosure - cable Connector type Socket Connection (components) Spring-loaded terminal
Connector contact surface Tin plated Connectors wire-to-board Industrial goods Yes

Tech Support