• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

1-conductor female plug, angled 732【10-100 Pieces Per Package】

1-conductor female plug, angled 732

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
732-102/026-000
732-103/026-000
732-104/026-000
732-105/026-000
732-106/026-000
732-107/026-000
732-108/026-000
732-109/026-000
732-110/026-000
732-112/026-000
732-116/026-000
732-116/026-000/035-000
732-122/026-000
732-124/026-000
732-125/026-000
732-128/026-000
732-129/026-000
732-130/026-000
732-131/026-000
732-132/026-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Total number of pins Pins per row Colour Pin strip type (category) Connection (components)

213.16 €

100 Pieces Per Package

1 pack Available 25 Days ---------

289.68 €

100 Pieces Per Package

1 pack Available 25 Days 22.7522.4023.907.533GreySocket enclosure - cableSpring-loaded terminal

185.83 €

50 Pieces Per Package

1 pack Available 7 Days 23.9022.7529.907.544GreySocket enclosure - cableSpring-loaded terminal

112.04 €

25 Pieces Per Package

1 pack 8 Days 23.9022.7537.47.555GreySocket enclosure - cableSpring-loaded terminal

273.28 €

50 Pieces Per Package

1 pack Available 8 Days 23.9022.7544.907.566GreySocket enclosure - cableSpring-loaded terminal

315.92 €

50 Pieces Per Package

1 pack Available 26 Days 23.9022.7552.407.577GreySocket enclosure - cableSpring-loaded terminal

180.36 €

25 Pieces Per Package

1 pack Available 26 Days 23.9022.7559.907.588GreySocket enclosure - PCBPrint

196.75 €

25 Pieces Per Package

1 pack Available 8 Days 23.9022.7567.407.599GreySocket enclosure - cableSpring-loaded terminal

218.63 €

25 Pieces Per Package

1 pack 26 Days 23.9022.7574.907.51010GreySocket enclosure - cableSpring-loaded terminal

262.35 €

25 Pieces Per Package

1 pack Available 25 Days 23.9022.7589.907.51212GreySocket enclosure - cableSpring-loaded terminal

140.04 €

10 Pieces Per Package

1 pack 8 Days 23.9022.75119.907.51616GreySocket enclosure - cableSpring-loaded terminal

145.65 €

10 Pieces Per Package

1 pack 26 Days 57.7523.90119.907.51616GreySocket enclosure - cableSpring-loaded terminal

213.16 €

100 Pieces Per Package

1 pack Available 26 Days 22.7515.1023.907.6222OrangeSocket enclosure - cableSpring-loaded terminal

185.83 €

50 Pieces Per Package

1 pack Available 26 Days 23.9022.7530.347.6244OrangeSocket enclosure - cableSpring-loaded terminal

229.55 €

50 Pieces Per Package

1 pack Available 26 Days ---------

180.36 €

25 Pieces Per Package

1 pack Available 8 Days 23.9022.7560.827.6288OrangeSocket enclosure - cableSpring-loaded terminal

196.75 €

25 Pieces Per Package

1 pack Available 26 Days 23.9022.7568.447.6299OrangeSocket enclosure - cableSpring-loaded terminal

218.63 €

25 Pieces Per Package

1 pack 25 Days 23.9022.7576.067.621010OrangeSocket enclosure - cableSpring-loaded terminal

240.48 €

25 Pieces Per Package

1 pack Available 25 Days 23.9022.7583.687.621111OrangeSocket enclosure - cableSpring-loaded terminal

262.35 €

25 Pieces Per Package

1 pack Available 26 Days 23.9022.7591.307.621212OrangeSocket enclosure - cableSpring-loaded terminal

Loading...

  1. 1

Basic information

Nominal current(A) 16 Nominal voltage(V) 630 Connection direction right angle
Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 0.08 AWG max. 12
AWG (min.) 28 Stripping length (max.)(mm) 9 No. of rows 1
Contact material Copper alloy Case material PA 66 Connector type Socket
Connector contact surface Tin plated Connectors wire-to-board Series (connectors) 732
Industrial goods Yes

Tech Support