Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|
224.08 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 24.8 | 5 | 2 | 2 | ||
180.36 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 29.8 | 5 | 3 | 3 | ||
191.29 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 34.8 | 5 | 4 | 4 | ||
262.35 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 44.8 | 5 | 6 | 6 | ||
300.61 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 49.8 | 5 | 7 | 7 | ||
344.33 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 54.8 | 5 | 8 | 8 | ||
191.29 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 59.8 | 5 | 9 | 9 | ||
207.68 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | - | - | - | - | ||
229.55 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 69.80 | 5 | 11 | 11 | ||
245.95 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 74.8 | 5 | 12 | 12 | ||
267.81 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 79.8 | 5 | 13 | 13 | ||
289.68 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 84.8 | 5 | 14 | 14 | ||
304.99 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 89.80 | 5 | 15 | 15 | ||
174.89 € | 10 Pieces Per Package | 1 pack | Available | 26 Days | 99.8 | 5 | 17 | 17 | ||
180.36 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 104.8 | 5 | 18 | 18 | ||
163.96 € | 10 Pieces Per Package | 1 pack | Available | 26 Days | 109.8 | 5 | 19 | 19 | ||
202.21 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 114.8 | 5 | 20 | 20 | ||
114.37 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 27.3 | 7.5 | 2 | 2 | ||
158.49 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 34.8 | 7.5 | 3 | 3 | ||
196.75 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 42.3 | 7.5 | 4 | 4 | ||
125.27 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 49.8 | 7.5 | 5 | 5 | ||
169.43 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | 57.3 | 7.5 | 6 | 6 | ||
196.75 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 64.8 | 7.5 | 7 | 7 | ||
218.63 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 72.3 | 7.5 | 8 | 8 | ||
218.63 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | 87.3 | 7.5 | 10 | 10 | ||
100.21 € | 10 Pieces Per Package | 1 pack | Available | 26 Days | 94.8 | 7.5 | 11 | 11 | ||
108.93 € | 10 Pieces Per Package | 1 pack | Available | 21 Days | 102.3 | 7.5 | 12 | 12 | ||
169.43 € | 10 Pieces Per Package | 1 pack | Available | 26 Days | 132.30 | 7.5 | 16 | 16 |
Loading...
Nominal current(A) | 15 | Nominal voltage(V) | 300 | Connection direction | horizontal mount |
---|---|---|---|---|---|
Product size (height)(mm) | 23 | Product size (length)(mm) | 13.10 | Cross section (max.)(mm²) | 2.5 |
Min. cross section(mm²) | 0.08 | AWG max. | 12 | AWG (min.) | 28 |
Stripping length (max.)(mm) | 9 | No. of rows | 1 | Contact material | Copper alloy |
Case material | PA 66 | Colour | Grey | Pin strip type (category) | Socket enclosure - cable |
Connector type | Socket | Connector features | + sleeve | Connection (components) | Spring-loaded terminal |
Connector contact surface | Tin plated | Connectors | wire-to-board | Series (connectors) | 731 |
Industrial goods | Yes |
Configure
Basic Attributes
Product size (width)(mm)
Contact spacing(mm)
Total number of pins
Pins per row
Filter by standard shipping days
Optional Attributes