Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Colour | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
163.96 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 320 | 29.80 | 31.70 | 5 | - | - | 3 | 3 | Grey | + lateral latch | ||
207.68 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 36.70 | 5 | - | - | 4 | 4 | Grey | + lateral latch | ||
453.79 € | 100 Pieces Per Package | 1 pack | 30 Days | 320 | 26.50 | 50.60 | 5 | - | - | 5 | 5 | Grey | + actuator | |||
256.88 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 320 | 29.80 | 41.70 | 5 | - | - | 5 | 5 | Grey | + lateral latch | ||
300.61 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 41.70 | 54.8 | 5 | - | - | 5 | 5 | Grey | + actuator | ||
196.75 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 320 | 29.80 | 56.70 | 5 | - | - | 8 | 8 | Grey | + lateral latch | ||
224.08 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 320 | 29.80 | 61.70 | 5 | - | - | 9 | 9 | Grey | + lateral latch | ||
245.95 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 320 | 29.80 | 66.70 | 5 | - | - | 10 | 10 | Grey | + lateral latch | ||
267.81 € | 25 Pieces Per Package | 1 pack | Available | 31 Days | 320 | 29.80 | 71.70 | 5 | - | - | 11 | 11 | Grey | + lateral latch | ||
289.68 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 76.70 | 5 | - | - | 12 | 12 | Grey | + lateral latch | ||
315.92 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 81.70 | 5 | - | - | 13 | 13 | Grey | + lateral latch | ||
337.79 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 86.70 | 5 | - | - | 14 | 14 | Grey | + lateral latch | ||
359.64 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 91.70 | 5 | - | - | 15 | 15 | Grey | + lateral latch | ||
163.96 € | 10 Pieces Per Package | 1 pack | Available | 31 Days | 320 | 29.80 | 96.70 | 5 | - | - | 16 | 16 | Grey | + lateral latch | ||
163.96 € | 10 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 101.70 | 5 | - | - | 17 | 17 | Grey | + lateral latch | ||
185.83 € | 10 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 111.70 | 5 | - | - | 19 | 19 | Grey | + lateral latch | ||
191.29 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 320 | 29.80 | 116.70 | 5 | - | - | 20 | 20 | Grey | + lateral latch | ||
202.21 € | 10 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 121.70 | 5 | - | - | 21 | 21 | Grey | + lateral latch | ||
213.16 € | 10 Pieces Per Package | 1 pack | Available | 31 Days | 320 | 29.80 | 126.70 | 5 | - | - | 22 | 22 | Grey | + lateral latch | ||
218.63 € | 10 Pieces Per Package | 1 pack | Available | 31 Days | 320 | 29.80 | 131.70 | 5 | - | - | 23 | 23 | Grey | + lateral latch | ||
344.33 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 320 | 29.80 | 136.70 | 5 | - | - | 24 | 24 | Grey | + lateral latch | ||
125.27 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.20 | 29.8 | 7.5 | - | - | 2 | 2 | Grey | + lateral latch | ||
169.43 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 36.70 | 7.5 | - | - | 3 | 3 | Grey | + lateral latch | ||
218.63 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 44.20 | 7.5 | - | - | 4 | 4 | Grey | + lateral latch | ||
163.96 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 630 | 29.80 | 59.20 | 7.5 | - | - | 6 | 6 | Grey | + lateral latch | ||
180.36 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 66.70 | 7.5 | - | - | 7 | 7 | Grey | + lateral latch | ||
207.68 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 74.20 | 7.5 | - | - | 8 | 8 | Grey | + lateral latch | ||
229.55 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 81.70 | 7.5 | - | - | 9 | 9 | Grey | + lateral latch | ||
256.88 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 89.20 | 7.5 | - | - | 10 | 10 | Grey | + lateral latch | ||
119.83 € | 10 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 96.70 | 7.5 | - | - | 11 | 11 | Grey | + lateral latch | ||
125.27 € | 10 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 104.20 | 7.5 | - | - | 12 | 12 | Grey | + lateral latch | ||
136.17 € | 10 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 111.70 | 7.5 | - | - | 13 | 13 | Grey | + lateral latch | ||
229.55 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 26.86 | 29.8 | 5.08 | - | - | 2 | 2 | Orange | + lateral latch | ||
163.96 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 31.94 | 5.08 | - | - | 3 | 3 | Orange | + lateral latch | ||
207.68 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 37.02 | 5.08 | - | - | 4 | 4 | Orange | + lateral latch | ||
- | 300.61 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 42.10 | 54.8 | 5.08 | +100 | -60 | 5 | 5 | Orange | + actuator | |
290.20 € | 50 Pieces Per Package | 1 pack | 30 Days | 320 | 29.80 | 52.26 | 5.08 | - | - | 7 | 7 | Orange | + lateral latch | |||
196.75 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 57.34 | 5.08 | - | - | 8 | 8 | Orange | + lateral latch | ||
224.08 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 62.42 | 5.08 | - | - | 9 | 9 | Orange | + lateral latch | ||
245.95 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 67.50 | 5.08 | - | - | 10 | 10 | Orange | + lateral latch | ||
267.81 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 72.58 | 5.08 | - | - | 11 | 11 | Orange | + lateral latch | ||
289.68 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 77.66 | 5.08 | - | - | 12 | 12 | Orange | + lateral latch | ||
337.79 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 87.82 | 5.08 | - | - | 14 | 14 | Orange | + lateral latch | ||
359.64 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 92.90 | 5.08 | - | - | 15 | 15 | Orange | + lateral latch | ||
235.01 € | 10 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 97.98 | 5.08 | - | - | 16 | 16 | Orange | + lateral latch | ||
185.83 € | 10 Pieces Per Package | 1 pack | Available | 31 Days | 320 | 29.80 | 113.22 | 5.08 | - | - | 19 | 19 | Orange | + lateral latch | ||
191.29 € | 10 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 118.30 | 5.08 | - | - | 20 | 20 | Orange | + lateral latch | ||
202.21 € | 10 Pieces Per Package | 1 pack | Available | 31 Days | 320 | 29.80 | 123.38 | 5.08 | - | - | 21 | 21 | Orange | + lateral latch | ||
213.16 € | 10 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 128.46 | 5.08 | - | - | 22 | 22 | Orange | + lateral latch | ||
218.63 € | 10 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 133.54 | 5.08 | - | - | 23 | 23 | Orange | + lateral latch | ||
229.55 € | 10 Pieces Per Package | 1 pack | Available | 30 Days | 320 | 29.80 | 138.62 | 5.08 | - | - | 24 | 24 | Orange | + lateral latch | ||
125.27 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.32 | 29.8 | 7.62 | +100 | -60 | 2 | 2 | Orange | + lateral latch | ||
169.43 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 36.94 | 7.62 | +100 | -60 | 3 | 3 | Orange | + lateral latch | ||
218.63 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 44.56 | 7.62 | +100 | -60 | 4 | 4 | Orange | + lateral latch | ||
218.48 € | 50 Pieces Per Package | 1 pack | 30 Days | 630 | 29.80 | 52.18 | 7.62 | +100 | -60 | 5 | 5 | Orange | + lateral latch | |||
180.36 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 67.42 | 7.62 | +100 | -60 | 7 | 7 | Orange | + lateral latch | ||
207.68 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 75.04 | 7.62 | +100 | -60 | 8 | 8 | Orange | + lateral latch | ||
229.55 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 82.66 | 7.62 | +100 | -60 | 9 | 9 | Orange | + lateral latch | ||
256.88 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 90.28 | 7.62 | +100 | -60 | 10 | 10 | Orange | + lateral latch | ||
119.83 € | 10 Pieces Per Package | 1 pack | Available | 30 Days | 630 | 29.80 | 97.90 | 7.62 | +100 | -60 | 11 | 11 | Orange | + lateral latch |
Loading...
Nominal current(A) | 15 | Connection direction | straight | Product size (length)(mm) | 15.00 |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.2 | AWG max. | 12 |
AWG (min.) | 24 | Stripping length (max.)(mm) | 11.00 | No. of rows | 1 |
Contact material | Cathode copper | Case material | Polyphthalamide (PPA GF) | Pin strip type (category) | Socket enclosure - cable |
Connector type | Socket | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 2231 | Industrial goods | Yes |
Configure
Basic Attributes
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Contact spacing(mm)
Max. temperature(°C)
Min. temperature(°C)
Total number of pins
Pins per row
Colour
Connector features
Filter by standard shipping days
Optional Attributes