1-conductor male connector 731【10-100 Pieces Per Package】

1-conductor male connector 731

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
731-602
731-602/018-000
731-602/019-000
731-603
731-603/000-044/033-000
731-603/018-000
731-603/019-000
731-604
731-604/019-000
731-605
731-605/018-000
731-605/019-000
731-606
731-606/018-000
731-607
731-607/018-000
731-607/019-000
731-608
731-608/019-000
731-609
731-609/018-000
731-609/019-000
731-610
731-610/018-000
731-610/019-000
731-611
731-611/018-000
731-611/019-000
731-612
731-612/019-000
731-613
731-613/019-000
731-616
731-616/018-000
731-632
731-632/000-044
731-632/018-000
731-632/019-000
731-633
731-633/018-000
731-633/019-000
731-633/019-000/033-000
731-634
731-634/018-000
731-634/019-000
731-635/018-000
731-635/018-000/033-000
731-635/019-000
731-636
731-636/018-000
731-636/019-000
731-637/018-000
731-637/019-000
731-638
731-638/018-000
731-638/018-000/035-000
731-638/019-000
731-639
731-639/018-000
731-639/018-000/035-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Min. stripping length
(mm)
Total number of pins Pins per row Contact material Connector orientation Colour

235.01 €

100 Pieces Per Package

1 pack Available 7 Days 63014.327.515.77.5-22Cathode copper-Grey

207.27 €

100 Pieces Per Package

1 pack 7 Days 63018.827.515.77.5-22Cathode copper-Grey

128.84 €

50 Pieces Per Package

1 pack 7 Days 63014.327.527.37.5-22Cathode copperParallel (to the PCB)Grey

304.99 €

100 Pieces Per Package

1 pack Available 7 Days 63014.327.523.27.5-33Cathode copper-Grey
-

229.55 €

50 Pieces Per Package

1 pack Available 26 Days 50014.327.5-7.5-33Cathode copper-Grey

304.99 €

100 Pieces Per Package

1 pack Available 8 Days 63023.2018.827.57.5833Cathode copper, tin plated-Grey

151.25 €

50 Pieces Per Package

1 pack 7 Days 63014.327.534.87.5-33Cathode copperParallel (to the PCB)Grey

156.85 €

50 Pieces Per Package

1 pack 7 Days 63014.327.530.77.5-44Cathode copper-Grey

168.05 €

50 Pieces Per Package

1 pack 7 Days 63014.327.542.37.5-44Cathode copperParallel (to the PCB)Grey

213.16 €

50 Pieces Per Package

1 pack Available 7 Days 63014.327.538.27.5-55Cathode copper-Grey

213.16 €

50 Pieces Per Package

1 pack Available 25 Days 63014.327.538.27.5-55Cathode copper-Grey

224.08 €

50 Pieces Per Package

1 pack Available 25 Days 63014.327.549.87.5-55Cathode copperParallel (to the PCB)Grey

245.95 €

50 Pieces Per Package

1 pack Available 7 Days 63014.327.545.77.5-66Cathode copper-Grey

245.95 €

50 Pieces Per Package

1 pack Available 7 Days 63018.827.545.77.5-66Cathode copper-Grey

289.68 €

50 Pieces Per Package

1 pack Available 8 Days 63014.327.553.27.5-77Cathode copper-Grey

289.68 €

50 Pieces Per Package

1 pack Available 25 Days 63018.827.553.27.5-77Cathode copper-Grey

128.84 €

25 Pieces Per Package

1 pack 7 Days 63014.327.564.87.5-77Cathode copperParallel (to the PCB)Grey

151.25 €

25 Pieces Per Package

1 pack 7 Days 63014.327.560.77.5-88Cathode copper-Grey

156.85 €

25 Pieces Per Package

1 pack 25 Days -----------

174.89 €

25 Pieces Per Package

1 pack Available 7 Days -----------

174.89 €

25 Pieces Per Package

1 pack Available 7 Days 63018.827.568.27.5-99Cathode copper-Grey

185.83 €

25 Pieces Per Package

1 pack Available 25 Days 63014.327.579.87.5-99Cathode copperParallel (to the PCB)Grey

191.29 €

25 Pieces Per Package

1 pack Available 7 Days 63014.327.575.77.5-1010Cathode copper-Grey

191.29 €

25 Pieces Per Package

1 pack Available 7 Days 63018.827.575.77.5-1010Cathode copper-Grey

196.75 €

25 Pieces Per Package

1 pack 25 Days 63014.327.587.37.5-1010Cathode copperParallel (to the PCB)Grey

207.68 €

25 Pieces Per Package

1 pack Available 25 Days -----------

207.68 €

25 Pieces Per Package

1 pack Available 25 Days 63018.827.583.27.5-1111Cathode copper-Grey

85.15 €

10 Pieces Per Package

1 pack 25 Days 63014.327.594.87.5-1111Cathode copperParallel (to the PCB)Grey

218.63 €

25 Pieces Per Package

1 pack 8 Days 63014.327.590.77.5-1212Cathode copper-Grey

78.43 €

10 Pieces Per Package

1 pack 7 Days 63027.5014.3102.37.581212Cathode copper, tin plated-Grey

87.39 €

10 Pieces Per Package

1 pack 7 Days 63014.327.598.27.5-1313Cathode copper-Grey

96.35 €

10 Pieces Per Package

1 pack 25 Days 63014.327.5109.87.5-1313Cathode copperParallel (to the PCB)Grey

114.37 €

10 Pieces Per Package

1 pack 7 Days 63014.327.5120.77.5-1616Cathode copper-Grey

114.37 €

10 Pieces Per Package

1 pack 7 Days 63018.827.5120.77.5-1616Cathode copper-Grey

235.01 €

100 Pieces Per Package

1 pack Available 7 Days 63014.327.515.97.62-22Cathode copper-Orange

262.35 €

100 Pieces Per Package

1 pack Available 7 Days 50014.327.5-7.62-22Cathode copper-Orange

235.01 €

100 Pieces Per Package

1 pack Available 25 Days 63018.827.515.97.62-22Cathode copper-Orange

128.84 €

50 Pieces Per Package

1 pack 25 Days 63014.327.527.57.62-22Cathode copperParallel (to the PCB)Orange

304.99 €

100 Pieces Per Package

1 pack Available 7 Days 63014.327.523.527.62-33Cathode copper-Orange

304.99 €

100 Pieces Per Package

1 pack Available 25 Days 63018.827.523.527.62-33Cathode copper-Orange

151.25 €

50 Pieces Per Package

1 pack 7 Days 63014.327.535.127.62-33Cathode copperParallel (to the PCB)Orange
-

229.55 €

50 Pieces Per Package

1 pack Available 25 Days 63014.327.5-7.62-33Cathode copperParallel (to the PCB)Orange

185.83 €

50 Pieces Per Package

1 pack Available 7 Days 63014.327.531.147.62-44Cathode copper-Orange

185.83 €

50 Pieces Per Package

1 pack Available 25 Days 63018.827.531.147.62-44Cathode copper-Orange

196.75 €

50 Pieces Per Package

1 pack Available 8 Days 63014.327.542.747.62-44Cathode copperParallel (to the PCB)Orange

213.16 €

50 Pieces Per Package

1 pack Available 7 Days 63014.327.538.767.62-55Cathode copper-Orange

267.81 €

50 Pieces Per Package

1 pack Available 25 Days 63018.827.5-7.62-55Cathode copper-Orange

224.08 €

50 Pieces Per Package

1 pack Available 25 Days 63014.327.550.367.62-55Cathode copperParallel (to the PCB)Orange

245.95 €

50 Pieces Per Package

1 pack Available 7 Days 63014.327.546.387.62-66Cathode copper-Orange

245.95 €

50 Pieces Per Package

1 pack Available 25 Days 63018.827.546.387.62-66Cathode copper-Orange

109.79 €

25 Pieces Per Package

1 pack 7 Days 63014.327.557.987.62-66Cathode copperParallel (to the PCB)Orange

289.68 €

50 Pieces Per Package

1 pack Available 26 Days 63018.827.5547.62-77Cathode copper-Orange

145.65 €

25 Pieces Per Package

1 pack 25 Days 63014.327.565.67.62-77Cathode copperParallel (to the PCB)Orange

151.25 €

25 Pieces Per Package

1 pack 25 Days 63014.327.561.627.62-88Cathode copper-Orange

151.25 €

25 Pieces Per Package

1 pack 25 Days 6308.927.522.57.62-88Cathode copper-Orange
-

184.87 €

25 Pieces Per Package

1 pack 4 Days 63018.827.5-7.62-88Cathode copper-Orange

156.85 €

25 Pieces Per Package

1 pack 7 Days 63014.327.573.227.62-88Cathode copperParallel (to the PCB)Orange

174.89 €

25 Pieces Per Package

1 pack Available 7 Days 63014.327.569.247.62-99Cathode copper-Orange

174.89 €

25 Pieces Per Package

1 pack Available 25 Days 63014.327.569.247.62-99Cathode copper-Orange
-

224.08 €

25 Pieces Per Package

1 pack Available 4 Days 63018.827.5-7.62-99Cathode copper-Orange

Loading...

Basic information

Pin shape Square Nominal current(A) 12 Connection direction straight
Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 0.08 AWG max. 12
AWG (min.) 28 Max. temperature(°C) +100 Min. temperature(°C) -60
No. of rows 1 Case material Polyamide Pin strip type (category) Pin strip (standard)
Connector type Plug Connection (components) Spring-loaded terminal Connector contact surface Tin plated
Connectors wire-to-board Series (connectors) 2081 Industrial goods Yes

Tech Support