1-conductor male connector, Feedthrough flange 769【10-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
769-602/004-000
769-603/004-000
769-604/004-000
769-605/004-000
769-606/004-000
769-607/004-000
769-608/004-000
769-609/004-000
769-610/004-000
769-611/004-000
769-613/004-000
769-614/004-000
769-615/004-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Total number of pins Pins per row

235.28 €

100 Pieces Per Package

1 pack 8 Days ----

156.85 €

50 Pieces Per Package

1 pack 7 Days 29.7040.233

94.11 €

25 Pieces Per Package

1 pack 7 Days 34.7040.244

109.79 €

25 Pieces Per Package

1 pack 8 Days 39.7040.255

128.84 €

25 Pieces Per Package

1 pack 7 Days 40.2044.7066

145.65 €

25 Pieces Per Package

1 pack 7 Days 40.2049.7077

156.85 €

25 Pieces Per Package

1 pack 8 Days 40.2054.7088

173.65 €

25 Pieces Per Package

1 pack 7 Days 40.2059.7099

190.47 €

25 Pieces Per Package

1 pack 7 Days 40.2064.701010

201.67 €

25 Pieces Per Package

1 pack 31 Days 40.2069.701111

145.65 €

15 Pieces Per Package

1 pack 30 Days 40.2079.701313

100.83 €

10 Pieces Per Package

1 pack 30 Days 40.2084.701414

107.55 €

10 Pieces Per Package

1 pack 7 Days 40.2089.701515

Loading...

  1. 1

Basic information

Nominal current(A) 33 Nominal voltage(V) 500 Connection direction straight
Product size (length)(mm) 18.30 Cross section (max.)(mm²) 4 Min. cross section(mm²) 0.08
AWG max. 12 AWG (min.) 28 Contact spacing(mm) 5
Stripping length (max.)(mm) 9 No. of rows 1 Contact material Copper alloy
Case material PA 66 Colour Grey Pin strip type (category) Socket enclosure - cable
Connector type Socket Connector features + sleeve Connection (components) Spring-loaded terminal
Connector contact surface Tin plated Connectors wire-to-board Series (connectors) 769
Industrial goods Yes

Tech Support