1-conductor male connector, Gripping plate 2092【50-200 Pieces Per Package】 (2092-1503/002-000)

1-conductor male connector, Gripping plate 2092 2092-1503/002-000

Product Details:

Manufacturer part number: 2092-1503/002-000

Brand: WAGO

Price: 330.53

Delivery time: 6 Days


Technical Data:

Nominal voltage: 320 V

Connection direction: [Other] horizontal mount

Product size (height): 18.20 mm

Product size (length): 17.20 mm

Product size (width): 52.60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2092-1503/002-000

Part Number
2092-1503/002-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Connection direction Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Total number of pins Pins per row Connector type Connector features

330.53 €

100 Pieces Per Package

1 pack 6 Days 320[Other] horizontal mount18.2017.2052.60533Plug+ strap handle

Loading...

  1. 1

Basic information

Nominal current(A) 15 Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 0.2
AWG max. 12 AWG (min.) 24 Stripping length (max.)(mm) 10.00
No. of rows 1 Contact material Cathode copper Case material Polyphthalamide (PPA GF)
Colour Light grey Pin strip type (category) Pin enclosure - PCB Connection (components) Print
Connector contact surface Tin plated Connectors wire-to-board Series (connectors) 2092
Industrial goods Yes

This page is 1-conductor male connector, Gripping plate 2092, part number 2092-1503/002-000.
You can find the detail information about specifications and dimensions on part number 2092-1503/002-000.

Variation of this product

Part Number
2092-1502/002-000
2092-1504/002-000
2092-1505/002-000
2092-1506/002-000
2092-1522/002-000
2092-1523/002-000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage
(V)
Connection direction Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Total number of pins Pins per row Connector type Connector features

257.69 €

100 Pieces Per Package

1 pack 6 Days 320[Other] horizontal mount18.2012.2052.60522Plug+ strap handle

207.27 €

50 Pieces Per Package

1 pack 6 Days 320[Other] horizontal mount22.2018.2052.60544Plug+ strap handle

252.09 €

50 Pieces Per Package

1 pack 6 Days 320[Other] horizontal mount27.2018.2057.60555Plug+ strap handle

296.92 €

50 Pieces Per Package

1 pack 6 Days 320[Other] horizontal mount32.2018.2057.60566Plug+ strap handle

458.27 €

200 Pieces Per Package

1 pack 6 Days ----------

296.92 €

100 Pieces Per Package

1 pack 6 Days 320[Other] horizontal mount18.2017.2032.60533Plug-

Tech Support