2-conductor female connector 721【10-100 Pieces Per Package】

2-conductor female connector 721

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
721-206/027-000
721-207/027-000
721-208/027-000
721-209/027-000
721-2102/026-000
721-2103/026-000
721-2104/026-000
721-2105/026-000/134-000
721-2105/026-045
721-2106/026-000
721-2106/026-000/134-000
721-2107/026-000
721-2108/026-000
721-2110/026-000
721-2110/026-000/135-000
721-2111/026-000
721-2112/026-000
721-2113/026-000
721-2114/026-000
721-2115/026-000
721-2116/026-000
721-212/027-000
721-2202/026-000
721-2203/026-000
721-2204/026-000
721-2205/026-000
721-2208/026-000
721-2209/026-000
721-2210/026-000
721-2211/026-000
721-2212/026-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Connection direction Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Cross section (max.)
(mm²)
Min. cross section
(mm²)
Cross section
(mm²)
AWG max. AWG (min.) AWG Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Stripping length (max.)
(mm)
Total number of pins Pins per row No. of rows Contact material Case material Connector orientation Connector type (category) Pin strip type (category) Connector type Connector contact surface Connectors Series (connectors)

156.85 €

25 Pieces Per Package

1 pack 25 Days 630straight26.4514.357.3-2.50.08-1228-7.5--9661Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

184.87 €

25 Pieces Per Package

1 pack 26 Days 630straight26.4514.364.8-2.50.08-1228-7.5--9771Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

201.67 €

25 Pieces Per Package

1 pack 7 Days ----------------------------

212.88 €

25 Pieces Per Package

1 pack 8 Days 630straight26.4514.379.8-2.50.08-1228-7.5--9991Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

224.08 €

100 Pieces Per Package

1 pack 8 Days 320straight20.8010.0026.45-2.50.2-1224-5--10.00221Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

330.53 €

100 Pieces Per Package

1 pack 8 Days 320straight20.8015.0026.45-2.50.2-1224-5--10.00331Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

486.44 €

100 Pieces Per Package

1 pack 8 Days 320straight20.8020.0026.45-2.50.2-1224-5--10.00441Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

308.12 €

50 Pieces Per Package

1 pack 31 Days 320right angle2520.851.45-------5+85-60-1052Cathode copper, tin platedPA 6.6Parallel (to the PCB)Edge connector (receptacle)-Edge connector---

683.21 €

100 Pieces Per Package

1 pack Available 8 Days 320straight2520.826.45-2.50.2-1224-5--10.00551Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

330.53 €

50 Pieces Per Package

1 pack 8 Days 320straight26.4520.830-2.50.2-1224-5--10.00661Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

364.15 €

50 Pieces Per Package

1 pack 8 Days 320straight30.0020.851.45-2.50.2-1224-5--10.00661Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

379.83 €

50 Pieces Per Package

1 pack 31 Days 320straight26.4520.835.00-2.50.2-1224-5--10.00771Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

498.60 €

50 Pieces Per Package

1 pack 31 Days 320straight26.4520.840-2.50.2-1224-5--10.00881Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

611.07 €

50 Pieces Per Package

1 pack 8 Days 320straight26.4520.85026.452.50.2-1224-5--10.0010101Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

659.95 €

50 Pieces Per Package

1 pack 31 Days 320straight50.0020.861.45-2.50.2-1224-5--10.0010101Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

301.40 €

25 Pieces Per Package

1 pack 31 Days 320straight26.4520.855-2.50.2-1224-5--10.0011111Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

330.53 €

25 Pieces Per Package

1 pack 31 Days 320straight26.4520.860.00-2.50.2-1224-5--10.0012121Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

352.95 €

25 Pieces Per Package

1 pack 31 Days 320straight26.4520.865.00-2.50.2-1224-5--10.0013131Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

386.56 €

25 Pieces Per Package

1 pack 31 Days 320straight26.4520.870.00-2.50.2-1224-5--10.0014141Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

458.03 €

25 Pieces Per Package

1 pack 31 Days 320straight26.4520.875.00-2.50.2-1224-5--10.0015151Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

498.60 €

25 Pieces Per Package

1 pack 31 Days 320straight26.4520.880.00-2.50.2-1224-5--10.0016161Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

112.04 €

10 Pieces Per Package

1 pack 8 Days 630straight26.4514.3102.3-2.50.08-1228-7.5--912121Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

229.68 €

100 Pieces Per Package

1 pack 31 Days 630straight20.8012.5026.45-2.50.2-1224-7.5--10.00221Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

341.73 €

100 Pieces Per Package

1 pack 8 Days 630straight20.8020.0026.45-2.50.2-1224-7.5--10.00331Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

224.08 €

50 Pieces Per Package

1 pack 8 Days 630straight26.4520.827.5-2.50.2-1224-7.5--10.00441Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

285.72 €

50 Pieces Per Package

1 pack 8 Days 630straight26.4520.835.00-2.50.2-1224-7.5--10.00551Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

229.68 €

25 Pieces Per Package

1 pack 31 Days 500right angle26.4520.857.5---2.5--127.5+85-60-842Cathode copper, tin platedPA 6.6Parallel (to the PCB)Edge connector (receptacle)-Edge connector---

257.69 €

25 Pieces Per Package

1 pack 8 Days 630straight26.4520.865.00-2.50.2-1224-7.5--10.00991Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

285.72 €

25 Pieces Per Package

1 pack 31 Days 500right angle26.4520.872.5---2.5--127.5+85-60-1052Cathode copper, tin platedPA 6.6Parallel (to the PCB)Edge connector (receptacle)-Edge connector---

312.60 €

25 Pieces Per Package

1 pack 31 Days 630straight26.4520.880.00-2.50.2-1224-7.5--10.0011111Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

341.73 €

25 Pieces Per Package

1 pack 31 Days 630straight26.4520.887.50-2.50.2-1224-7.5--10.0012121Copper alloyPA 66--Socket enclosure - cableSocketTin platedwire-to-board721

Loading...

  1. 1

Basic information

Nominal current(A) 16 Colour Light grey Connection (components) Spring-loaded terminal
Industrial goods Yes

Tech Support