Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-1373/146-000 |
770-1373/147-000 |
770-1373/148-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
173.65 € | 25 Pieces Per Package | 1 pack | 36 Days | |||
173.65 € | 25 Pieces Per Package | 1 pack | 7 Days | |||
173.65 € | 25 Pieces Per Package | 1 pack | 36 Days |
Loading...
Nominal current(A) | 25 | Nominal voltage(V) | 250 | Connection direction | straight |
---|---|---|---|---|---|
Product size (height)(mm) | 15 | Product size (width)(mm) | 34.6 | Product size (depth)(mm) | 75.9 |
Total number of pins | 3 | Contact material | Copper alloy | Connector type (category) | Mains connector |
Colour | Brown | Connector type | Plug | Connection (components) | Pull spring |
Series (mains connectors) | WINSTA MIDI | Coding | S | Industrial goods | Yes |