Manufacturer part number: 773-173
Brand: WAGO
Price: 0.64 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
773-173
Nominal current(A) | 41 | Nominal voltage(V) | 400 | Nominal current (details)(A) | 41 |
---|---|---|---|---|---|
Nominal voltage (details)(V) | 400 | Max. cross section (inflexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 2.5 |
Cross section(mm²) | 2.5 -6 | AWG | 10-14 | Stripping length(mm) | 12 - 13 |
Total number of pins | 3 | Connector type (category) | Connector clip | Connector clip features | Test window |
Type (misc.) | 3 single wires | Colour | Red | Connection (components) | Quick-connect |
This page is Connecting clamp - Series 773, part number 773-173.
You can find the detail information about specifications and dimensions on part number 773-173.