Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
289-448 |
289-540 |
289-546 |
289-548 |
289-722 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Operating current (A) | Total number of pins | Material (details) | Connection | Transfer module features | Suitable for | Type (misc.) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 67.20 € | 1 | Available | 3 Days | 19 | 120 | 63.5 | 1 | 37 | Connector contact: Au on 2 µm Ni | CAGE CLAMP® series 236/D-SUB soldering | TS 35 mount | Mating connector (solder lugs) | D-sub header | Pull spring | |
43.35 € | 1 | Available | 3 Days | 34 | 38 | 85 | 2 | 9 | Connector contact: Au over 2 µm Ni | CAGE CLAMP® Serie 236 | TS 35 socket | Mating connector (Cut & Clip) | D-SUB header | Pull spring | ||
- | 50.93 € | 1 | Available | 3 Days | 34 | 46 | 85 | 2 | 15 | Connector contact: Au over 2 µm Ni | CAGE CLAMP® Serie 236 | TS 35 socket | Mating connector (solder lugs) | D-SUB header | Pull spring | |
- | 80.60 € | 1 | Available | 3 Days | 34 | 102 | 85 | 2 | 37 | Connector contact: Au over 2 µm Ni | CAGE CLAMP® Serie 236 | TS 35 socket | Mating connector (solder lugs) | D-SUB header | Pull spring | |
- | 76.24 € | 1 | Available | 3 Days | 34 | 69 | - | 2 | 25 | Connector contact: Au over 2 µm Ni | CAGE CLAMP® Serie 736 | TS 35 socket | - | D-SUB female header | Spring-loaded terminal |
Loading...
Operating voltage(V AC) | 125 V AC/DC | Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.08 |
---|---|---|---|---|---|
Connector cross section(mm²) | 0.08 - 2.5 | Max. temperature(°C) | +50 | Min. temperature(°C) | -20 |
Transfer module type (category) | Transfer module |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Operating current(A)
Total number of pins
Material (details)
Connection
Transfer module features
Suitable for
Type (misc.)
Connection (components)
Filter by standard shipping days
Optional Attributes