Manufacturer part number: 216-413
Brand: WAGO
Price: 17.99 €
Delivery time: 3 Days
AWG max.: 4
Cross section (per pin/core): 25 mm²
Product size (length): 25 mm
Stripping length: 25 mm
Weight: 9.999 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
216-413
Part Number
|
---|
216-413 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG max. | Cross section (per pin/core) (mm²) | Product size (length) (mm) | Stripping length (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
17.99 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 4 | 25 | 25 | 25 | 9.999 |
Loading...
Color | Metal | No. of leads | 1 | Connector type (category) | Ferrule |
---|---|---|---|---|---|
Contact material | Cathode copper, tin plated | Insulation type | Not insulated | Industrial goods | Yes |
This page is Ferrule 216, part number 216-413.
You can find the detail information about specifications and dimensions on part number 216-413.
Configure
Part Number |
---|
216-414 |
216-424 |
216-425 |
216-435 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | Cross section (per pin/core) (mm²) | Product size (length) (mm) | Stripping length (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
20.16 € | 50 Pieces Per Package | 1 pack | 7 Days | 24 | 0.34 | 25 | 25 | 9.999 | |||
26.77 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 24 | 0.34 | 30 | 30 | 9.999 | ||
38.57 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 50 | 30 | 30 | 9.999 | ||
43.35 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 50 | 35 | 35 | 3 |