• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

End plate 257【100 Pieces Per Package】

End plate 257

Product Details:

Manufacturer part number: 257-200

Brand: WAGO

Price: 7.83

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

257-200

Part Number
257-200
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.83 €

100 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Color Dark grey Conforming series 257 Product size (height)(mm) 13.60
Product size (length)(mm) 1 Product size (width)(mm) 14.20 Stripping length (max.)(mm) 6
Min. stripping length(mm) 6 PCB terminal type (category) Cover Industrial goods Yes
Wire protection Yes

This page is End plate 257, part number 257-200.
You can find the detail information about specifications and dimensions on part number 257-200.

Tech Support