Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
756-9204/040-000 |
756-9204/050-000 |
756-9205/040-000 |
756-9205/050-000 |
756-9206/040-000 |
756-9206/050-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | No. of pins (RJ) | |
---|---|---|---|---|---|---|---|
80.67 € | 5 Pieces Per Package | 1 pack | 6 Days | 4 | |||
98.59 € | 5 Pieces Per Package | 1 pack | 43 Days | 5 | |||
156.85 € | 5 Pieces Per Package | 1 pack | 49 Days | 4 | |||
174.89 € | 5 Pieces Per Package | 1 pack | Available | 50 Days | 5 | ||
80.67 € | 5 Pieces Per Package | 1 pack | 36 Days | 4 | |||
168.05 € | 5 Pieces Per Package | 1 pack | 35 Days | 5 |
Loading...
Nominal current(A) | 4 | Nominal voltage(V) | 250 | Connection direction | right angle |
---|---|---|---|---|---|
Cable diameter(mm) | 6 | Cross section (max.)(mm²) | 0.25 | Min. cross section(mm²) | 0.25 |
Thread type connection side | M12 | Colour | Black | Connection (components) | Screw terminal |
Connection side A (sensors/actuators) | plug, right angle | Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector |
Connector type | Plug | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector |
Industrial goods | Yes |