Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
896-231
Color | Grey | Cross section (per pin/core)(mm²) | 2.5 | No. of leads | 5 |
---|---|---|---|---|---|
Nominal current(A) | 24 | Nominal voltage(V) | 250 | Product size (depth)(mm) | 55 |
Product size (height)(mm) | 33 | Product size (width)(mm) | 33 | Connector type | Adapter, straight |
Connector type (category) | Feeder module | Connector/ Input type A | Hook-up wire | Connector / Output type B | Ribbon cable |
Contact material | Copper alloy | Industrial goods | Yes |
This page is Supply module 896, part number 896-231.
You can find the detail information about specifications and dimensions on part number 896-231.