Test adapter N / L【100 Pieces Per Package】

Test adapter N / L

Product Details:

Manufacturer part number: 2003-499

Brand: WAGO

Price: 644.25

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2003-499

Part Number
2003-499
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

644.25 €

100 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Conforming series 2003 Color Grey Series (Wago serial terminal accessories) 2003
Stripping length(mm) 9 (max.) Weight(g) 3.708 Accessory type Test adapter
Connection (components) Spring-loaded terminal Industrial goods Yes

This page is Test adapter N / L, part number 2003-499.
You can find the detail information about specifications and dimensions on part number 2003-499.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360