• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Thermal transfer printer

Thermal transfer printer
  • Volume Discount

Product Details:

Manufacturer part number: 258-5000

Brand: WAGO

Price: 650.43

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

258-5000

Part Number
258-5000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

650.43 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Conforming series 258 Product size (height)(mm) 175 Product size (length)(mm) 245
Product size (width)(mm) 135 Series (Wago serial terminal accessories) 258 Weight(g) 3404
Accessory type Thermal transfer printer

This page is Thermal transfer printer, part number 258-5000.
You can find the detail information about specifications and dimensions on part number 258-5000.

Tech Support