Three-level vertical bridge Series 2002 TOPJOB S (Part Numbers)

Three-level vertical bridge Series 2002 TOPJOB S
  • Volume Discount

Product Details:

Manufacturer part number: 2002-493

Brand: WAGO

Price: 1.53

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-493

Part Number
2002-493
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.53 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Conforming series 2002 Nominal current(A) 24 Nominal voltage(V) 500
Series (Wago serial terminal accessories) 2002 Accessory type 3U jumper

This page is Three-level vertical bridge Series 2002 TOPJOB S, part number 2002-493.
You can find the detail information about specifications and dimensions on part number 2002-493.

Tech Support