L-type spacer module【100 Pieces Per Package】

L-type spacer module

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
249-143
249-146
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Weight
(g)

65.03 €

100 Pieces Per Package

1 pack Available 21 Days 50.86

67.20 €

100 Pieces Per Package

1 pack Available 21 Days 61.13

Loading...

  1. 1

Basic information

Conforming series 249 Color Grey Series (Wago serial terminal accessories) 249
Accessory type Filler Industrial goods Yes

Tech Support