Mains cable Mains socket - Mains plug 771

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
771-9993/006-101
771-9993/006-201
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)
Cable length
(m)

9.99 €

1 Available 3 Days 3 x 1.51

9.45 €

1 Available 3 Days 3 x 1.5 mm2

Loading...

  1. 1

Basic information

Color Black Cross section (per pin/core)(mm²) 1.5 No. of leads 3
Nominal current(A) 16 Nominal current (details)(A) 16 Nominal voltage(V) 250
Nominal voltage (details)(V AC) 250 Total number of pins 3 + PE Cable type H05VV-F
Type (misc.) Jack / plug Coding A Connector type Plug, straight
Connector type (category) Mains cable Connector/ Input type A Mains socket Connector / Output type B Mains plug
Material (details) PVC Leading contact (PE) Yes

Tech Support