Mains distributor 899

Mains distributor 899

Product Details:

Manufacturer part number: 899-631/111-000

Brand: WAGO

Price: 67.21

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

899-631/111-000

Part Number
899-631/111-000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.21 €

1 4 Days

Loading...

  1. 1

Basic information

Color Black AWG (min.) 14 AWG max. 10
Nominal current(A) 25 Nominal voltage(V) 400 Product size (depth)(mm) 145
Product size (height)(mm) 30 Product size (width)(mm) 190 Connector type Adapter, straight
Connector type (category) Mains distributor Contact material Copper alloy

This page is Mains distributor 899, part number 899-631/111-000.
You can find the detail information about specifications and dimensions on part number 899-631/111-000.

Tech Support