Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-634 |
770-635 |
770-636 |
770-683 |
770-684 |
770-685 |
770-686 |
770-934 |
770-945 |
770-992 |
770-993 |
770-995 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Coding | Connector/ Input type A | Contact material | Leading contact (PE) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | Black | 250 | - | - | - | 2 + PE | A | Mains plug | - | Yes | - | |||
8.40 € | 1 | Available | 3 Days | Black | 250 | - | - | - | 2 + PE | A | Mains socket | - | Yes | - | |||
8.40 € | 1 | Available | 3 Days | Black | 250 | - | - | - | 2 + PE | A | Mains plug | - | Yes | - | |||
408.96 € | 50 Pieces Per Package | 1 pack | 6 Days | White | 250 | 51 | 32.7 | 30 | 3 | A | Mains plug | Copper alloy | - | Yes | |||
408.96 € | 50 Pieces Per Package | 1 pack | 6 Days | White | 250 | 51 | 32.7 | 30 | 3 | A | Mains plug | Copper alloy | - | Yes | |||
424.65 € | 50 Pieces Per Package | 1 pack | 6 Days | White | 250 | 51 | 32.7 | 30 | 3 | A | Mains plug | Copper alloy | - | Yes | |||
424.65 € | 50 Pieces Per Package | 1 pack | 6 Days | White | 250 | 51 | 32.7 | 30 | 3 | A | Mains plug | Copper alloy | - | Yes | |||
464.99 € | 50 Pieces Per Package | 1 pack | 6 Days | Red | 250 | 51 | 32.7 | 30 | 3 | P | Mains plug | Copper alloy | - | Yes | |||
285.72 € | 25 Pieces Per Package | 1 pack | 6 Days | Black | 400 | 51 | 32.7 | 40 | 4 | A | Mains plug | Copper alloy | - | Yes | |||
413.44 € | 25 Pieces Per Package | 1 pack | 6 Days | Blue | 400 | 46 | 36.7 | 50 | 5 | I | Mains plug | Copper alloy | - | Yes | |||
424.65 € | 25 Pieces Per Package | 1 pack | 6 Days | Blue | 400 | 46 | 36.7 | 50 | 5 | I | Mains plug | Copper alloy | - | Yes | |||
285.72 € | 25 Pieces Per Package | 1 pack | 34 Days | White | 400 | 51 | 32.7 | 40 | 4 | A | Mains plug | Copper alloy | - | Yes |
Loading...
Nominal current(A) | 25 | Connector type | Adapter, straight | Connector type (category) | Mains H distributor |
---|---|---|---|---|---|
Connector / Output type B | Mains socket |
Configure
Basic Attributes
Color
Nominal voltage(V)
Product size (depth)(mm)
Product size (height)(mm)
Product size (width)(mm)
Total number of pins
Coding
Connector/ Input type A
Contact material
Leading contact (PE)
Industrial goods
Filter by standard shipping days
Optional Attributes