Mains T distributor, Mains plug - Mains socket 770【1-50 Pieces Per Package】 (770-606)

Mains T distributor, Mains plug - Mains socket 770 770-606

Click on this image to zoom in.

Click on this image to zoom in.

  • Mains T distributor, Mains plug - Mains socket 770 770-606
  • Mains T distributor, Mains plug - Mains socket 770 770-606
  • Mains T distributor, Mains plug - Mains socket 770 770-606
  • Mains T distributor, Mains plug - Mains socket 770 770-606
  • Mains T distributor, Mains plug - Mains socket 770 770-606
  • Volume Discount

Product Details:

Manufacturer part number: 770-606

Brand: WAGO

Price: 5.75

Delivery time: 3 Days


Technical Data:

Color: Black

Nominal current (details): 25 A

Nominal voltage: 250 V

Nominal voltage (details): 250 V AC

Product size (depth): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

770-606

Part Number
770-606
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V AC)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Total number of pins Type (misc.) Coding Connections Contact material Leading contact (PE) Industrial goods

5.75 €

1 Available 3 Days Black25250250---2 + PET-JunctionA1 x connector/2 x socket-Yes-

Loading...

  1. 1

Basic information

Nominal current(A) 25 Connector type Adapter, right angle Connector type (category) Mains T distributor
Connector/ Input type A Mains plug Connector / Output type B Mains socket

This page is Mains T distributor, Mains plug - Mains socket 770, part number 770-606.
You can find the detail information about specifications and dimensions on part number 770-606.

Variation of this product

Part Number
770-1712
770-1713
770-615
770-617
770-620
770-622
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Color Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V AC)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Total number of pins Type (misc.) Coding Connections Contact material Leading contact (PE) Industrial goods

301.40 €

50 Pieces Per Package

1 pack 37 Days Light green-250-48.936.1343-B-Copper alloy-Yes

301.40 €

50 Pieces Per Package

1 pack 8 Days Pink-250-48.936.1343-B-Copper alloy-Yes

263.29 €

50 Pieces Per Package

1 pack 37 Days Black-250-48.936.1343-A-Copper alloy-Yes

431.37 €

50 Pieces Per Package

1 pack 8 Days Blue-400-48.935.9545-I-Copper alloy-Yes

447.05 €

50 Pieces Per Package

1 pack 8 Days Blue-400-48.935.9545-I-Copper alloy-Yes

431.37 €

50 Pieces Per Package

1 pack 7 Days Black-400-48.935.9545-A-Copper alloy-Yes

Tech Support