Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
277-123 |
277-124 |
277-125 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins | |
---|---|---|---|---|---|---|---|
1,563.03 € | 500 Pieces Per Package | 1 pack | 7 Days | 3 | |||
1,937.25 € | 500 Pieces Per Package | 1 pack | 25 Days | 4 | |||
2,661.07 € | 500 Pieces Per Package | 1 pack | 25 Days | 5 |
Loading...
Color | White | AWG (min.) | 20 | AWG max. | 18 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 1 | Min. cross section (inflexible)(mm²) | 0.5 | Max. temperature(°C) | +105 |
Min. temperature(°C) | -60 | Nominal current(A) | 10 | Nominal voltage(V) | 400 |
Product size (width)(mm) | 25 | Stripping length(mm) | 10 - 11 | Insulation material | PA 6.6 |
Connection (components) | Quick-connect | Connector type (category) | Connector clip | Connector clip features | Snap-in base |
Contact material | Cathode copper | Industrial goods | Yes |