• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Mounting carrier for pcbs【5 Pieces Per Package】

Mounting carrier for pcbs
  • Volume Discount

Product Details:

Manufacturer part number: 288-003

Brand: WAGO

Price: 108.93

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

288-003

Part Number
288-003
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

108.93 €

5 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Color Grey Product size (depth)(mm) 105 Product size (height)(mm) 25
Product size (width)(mm) 162 Weight(g) 65 Relay type (category) Socket
Industrial goods Yes

This page is Mounting carrier for pcbs, part number 288-003.
You can find the detail information about specifications and dimensions on part number 288-003.

Tech Support