• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

N-bus Rail

N-bus Rail
  • Volume Discount

Product Details:

Manufacturer part number: 210-133

Brand: WAGO

Price: 15.87

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

210-133

Part Number
210-133
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.87 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Conforming series 210 Material Copper Nominal current(A) 140
Product size (height)(mm) 3 Product size (length)(mm) 1000 Product size (width)(mm) 10
Series (Wago serial terminal accessories) 210 Accessory type Busbar Compatible with (details) N disconnect terminal
Material (details) tagsCu

This page is N-bus Rail, part number 210-133.
You can find the detail information about specifications and dimensions on part number 210-133.

Tech Support