• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

End Plate for Relay Terminal Blocks【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2000-1291
2000-1292
2000-1391
2000-1392
2000-1491
2000-1492
2002-1291
2002-1292
2002-1391
2002-1392
2002-1491
2002-1492
2002-2291
2002-2292
2002-3291
2002-3292
2002-6391
2002-6392
2004-1291
2004-1292
2004-1293
2004-1294
2004-1391
2004-1392
2004-1393
2004-1394
2004-1491
2004-1492
2004-1493
2004-1494
2006-1291
2006-1292
2006-1293
2006-1294
2006-1391
2006-1392
2006-1393
2006-1394
2010-1291
2010-1292
2010-1391
2010-1392
2016-1291
2016-1292
2016-1391
2016-1392
2022-1291
2022-1292
260-371
261-361
264-368
279-308
279-325
279-339
279-344
279-346
280-308
280-309
280-312
280-313
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSProduct name Color Conforming series Conforming terminal block Compatible Model Number Thickness
(mm)
Compatible with series (Wago) Product size (height)
(mm)
Product size (length)
(mm)
Weight
(g)
Accessory type (serial terminals) Industrial goods Series (Wago serial terminal accessories) Accessory type
-

0.56 €

5 Available Same day

Stock

10End PlateGray2000 Two-Wire Ground Cable / Two-Wire Relay・ Branch 2000-120□0.7--------
-

0.55 €

5 Available Same day

Stock

10End PlateOrange2000 Two-Wire Ground Cable / Two-Wire Relay・ Branch 2000-120□0.7--------
-

0.56 €

1 Same day

Stock

10End PlateGray20003-line relay· branch/3-line grounding wire2000-130□0.7--------
-

0.56 €

5 Available Same day

Stock

10End PlateOrange20003-line relay· branch/3-line grounding wire2000-130□0.7--------
-

0.61 €

5 Available Same day

Stock

10End PlateGray2000 Four-Wire Ground Cable / Four-Wire Relay・ Branch 2000-140□0.7--------
-

0.59 €

5 Available Same day

Stock

10End PlateOrange2000 Four-Wire Ground Cable / Four-Wire Relay・ Branch 2000-140□0.7--------
-

0.73 €

5 Available 5 Days 10End PlateGray2001 Two-Wire Diode / Two-Wire Ground Cable / Two-Wire Relay 2001-1211/1000-411 / 2001-120□ 0.8--------
-

0.73 €

5 Available 5 Days 10End PlateOrange2001 Two-Wire Diode / Two-Wire Ground Cable / Two-Wire Relay 2001-1211/1000-411 / 2001-120□ 0.8--------
-

0.78 €

5 Available 5 Days 10End PlateGray2001 Three-Wire Diode / Three-Wire Ground Cable / Three-Wire LED / Three-Wire Relay・ Branch 2001-1321/1000-434 / 2001-1311/1000-411 / 2001-130□ 0.8--------
-

0.78 €

5 Available 5 Days 10End PlateOrange2001 Three-Wire Diode / Three-Wire Ground Cable / Three-Wire LED / Three-Wire Relay・ Branch 2001-1321/1000-434 / 2001-1311/1000-411 / 2001-130□ 0.8--------
-

0.79 €

5 Available 5 Days 10End PlateGray2001 Double Potential / Four-Wire Diode / Four-Wire Ground Cable / Four-Wire LED / Four-Wire Relay・ Branch 2001-1441 / 2001-1421/1000-434 / 2001-1411/1000-411 / 2001-140□ 0.8--------
-

0.79 €

5 Available 5 Days 10End PlateOrange2001 Double Potential / Four-Wire Diode / Four-Wire Ground Cable / Four-Wire LED / Four-Wire Relay・ Branch 2001-1441 / 2001-1421/1000-434 / 2001-1411/1000-411 / 2001-140□ 0.8--------
-

0.70 €

5 Available 5 Days 10End PlateGray2002--0.8--------
-

0.70 €

5 Available 5 Days 10End PlateOrange2002--0.8--------

82.77 €

100 Pieces Per Package

1 pack Available 8 Days --Grey2002---200269.50.83.98Terminal panel/separatorYes--

0.83 €

1 Available 3 Days --Orange2002-Serie 2002-32XX-2002---Terminal panel/separator---
-

0.84 €

5 Available 5 Days 10End PlateGray20023-line relay· branch/3-line grounding wire2002-630□0.8--------
-

0.84 €

5 Available 5 Days 10End PlateOrange20023-line relay· branch/3-line grounding wire2002-630□0.8--------
-

0.75 €

5 Available 5 Days 10End PlateGray2004 Two-Wire Ground Cable / Two-Wire Relay・ Branch 2004-120□1--------
-

0.75 €

5 Available 5 Days 10End PlateOrange2004 Two-Wire Ground Cable / Two-Wire Relay・ Branch 2004-120□1--------

58.53 €

100 Pieces Per Package

1 pack Available 8 Days --Grey2004----34.722.24-Yes2004Divider

54.20 €

100 Pieces Per Package

1 pack Available 7 Days --Orange2004----34.722.24-Yes2004Divider
-

0.79 €

5 Available 5 Days 10End PlateGray20043-line relay· branch/3-line grounding wire2004-130□1--------
-

0.79 €

5 Available 5 Days 10End PlateOrange20043-line relay· branch/3-line grounding wire2004-130□1--------

62.73 €

100 Pieces Per Package

1 pack 7 Days --Grey2004----34.722.77-Yes2004Divider

71.55 €

100 Pieces Per Package

1 pack Available 8 Days --Orange2004----34.723.34-Yes2004Divider
-

0.82 €

1 5 Days 10End PlateGray2004 Four-Wire Ground Cable / Four-Wire Relay・ Branch 2004-140□1--------
-

0.82 €

5 Available 5 Days 10End PlateOrange2004 Four-Wire Ground Cable / Four-Wire Relay・ Branch 2004-140□1--------

69.37 €

100 Pieces Per Package

1 pack Available 7 Days --Grey2004----34.723.34-Yes2004Divider

69.37 €

100 Pieces Per Package

1 pack Available 7 Days --Orange2004----34.723.34-Yes2004Divider
-

0.81 €

5 Available 5 Days 10End PlateGray2006 Two-Wire Ground Cable / Two-Wire Relay・ Branch 2006-120□1--------
-

0.81 €

5 Available 5 Days 10End PlateOrange2006 Two-Wire Ground Cable / Two-Wire Relay・ Branch 2006-120□1--------

69.37 €

100 Pieces Per Package

1 pack Available 7 Days --Grey2006----35.122.49-Yes2006Divider

78.43 €

100 Pieces Per Package

1 pack Available 7 Days --Orange2006----35.122.49-Yes2006Divider
-

0.86 €

5 Available 5 Days 10End PlateGray20063-line relay· branch/3-line grounding wire2006-130□1--------
-

0.86 €

5 Available 5 Days 10End PlateOrange20063-line relay· branch/3-line grounding wire2006-130□1--------

84.96 €

100 Pieces Per Package

1 pack Available 8 Days --Grey2006----35.123.11-Yes2006Divider

84.96 €

100 Pieces Per Package

1 pack Available 7 Days --Orange2006----35.123.11-Yes2006Divider
-

0.86 €

5 Available 5 Days 10End PlateGray2010 Two-Wire Ground Cable / Two-Wire Relay・ Branch 2010-120□1--------
-

0.86 €

5 Available 5 Days 10End PlateOrange2010 Two-Wire Ground Cable / Two-Wire Relay・ Branch 2010-120□1--------
-

1.12 €

5 Available 5 Days 10End PlateGray20103-line relay· branch/3-line grounding wire2010-130□1--------
-

1.12 €

5 Available 5 Days 10End PlateOrange20103-line relay· branch/3-line grounding wire2010-130□1--------
-

1.07 €

5 Available 5 Days 10End PlateGray2016 Two-Wire Ground Cable / Two-Wire Relay・ Branch 2016-120□1--------
-

1.07 €

5 Available 5 Days 10End PlateOrange2016 Two-Wire Ground Cable / Two-Wire Relay・ Branch 2016-120□1--------
-

1.35 €

1 Available 5 Days 10End PlateGray20163-line relay· branch/3-line grounding wire2016-130□1--------
-

1.35 €

1 Available 5 Days 10End PlateOrange20163-line relay· branch/3-line grounding wire2016-130□1--------
-

0.72 €

5 Available 5 Days 10End PlateGray20221-line /1-pin carrier2022-1207 / 2022-1204 / 2022-12011--------
-

0.64 €

5 Available 5 Days 10End PlateOrange20221-line /1-pin carrier2022-1207 / 2022-1204 / 2022-12011--------
-

1.71 €

50 7 Days 10End PlateGray260 Two-Wire End Terminal / Two-Wire Terminal 260-32□ / 260-31□ / 260-30□ ---------
-

0.19 €

10 Available 5 Days 10End PlateGray261 Two-Wire End Terminal / Two-Wire Terminal 261-32□ / 261-32□/331-000 / 261-31□ / 261-31□/331-000 / 261-30□ / 261-30□/331-000 ---------
-

0.37 €

2 Available 5 Days 10End PlateGray264 Four-Wire MINI Relay・ Branch / Two-Wire MINI Relay・ Branch 264-736 / 264-734 / 264-731 / 264-716 / 264-714 / 264-711 / 264-225 / 264-1254--------
-

0.98 €

5 Available 5 Days 10End PlateGray279 Three-Wire Diode / Three-Wire Ground Cable / Three-Wire LED / Three-Wire Relay・ Branch 279-993 / 279-687/999-950 / 279-674/281-434 / 279-673/281-410 / 279-68□ 2--------
-

0.95 €

5 Available 5 Days 10End PlateGray279 Two-Wire Diode / Two-Wire Ground Cable / Two-Wire Relay 279-992 / 279-915/281-410 / 279-907/999-950 / 279-90□ 2--------
-

0.98 €

5 Available 5 Days 10End PlateOrange279 Three-Wire Diode / Three-Wire Ground Cable / Three-Wire LED / Three-Wire Relay・ Branch 279-993 / 279-687/999-950 / 279-674/281-434 / 279-673/281-410 / 279-68□ 2--------
-

1.04 €

5 Available 5 Days 10End PlateGray279 Double Potential / Four-Wire Diode / Four-Wire Ground Cable / Four-Wire LED / Four-Wire Shield Cable / Four-Wire Relay・ Branch 279-994 / 279-838 / 279-837 / 279-837/999-950 / 279-826 / 279-815/281-410 / 279-809/281-434 / 279-83□ 2--------
-

1.04 €

5 Available 5 Days 10End PlateOrange279 Double Potential / Four-Wire Diode / Four-Wire Ground Cable / Four-Wire LED / Four-Wire Shield Cable / Four-Wire Relay・ Branch 279-994 / 279-838 / 279-837 / 279-837/999-950 / 279-826 / 279-815/281-410 / 279-809/281-434 / 279-83□ 2--------
-

1.09 €

5 Available 5 Days 10End PlateGray2802-line carrier / 2-line diode / 2-line disconnection / 2-line grounding wire / 2-line relay・branch 280-992 / 280-916 / 280-915/281-410 / 280-912 / 280-907/999-950 / 280-90□ 2.5--------
-

1.01 €

5 Available 5 Days 10End PlateOrange2802-line carrier / 2-line diode / 2-line disconnection / 2-line grounding wire / 2-line relay・branch 280-992 / 280-916 / 280-915/281-410 / 280-912 / 280-907/999-950 / 280-90□ 2.5--------
-

0.93 €

5 Available 5 Days 10End PlateGray280 Three-Wire Ground Cable / Three-Wire Shield Cable / Three-Wire Relay・ Branch 280-998 / 280-654 / 280-651 / 280-641 / 280-640 / 280-637 / 280-637/999-9502.5--------
-

0.93 €

5 Available 5 Days 10End PlateOrange280 Three-Wire Ground Cable / Three-Wire Shield Cable / Three-Wire Relay・ Branch 280-998 / 280-654 / 280-651 / 280-641 / 280-640 / 280-637 / 280-637/999-9502.5--------

Loading...

Tech Support