• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pre-assembled case bridge【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2002-473/011-000
2002-475/011-000
2002-477/011-000
2002-481/011-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Series (Wago serial terminal accessories) Weight
(g)

106.75 €

100 Pieces Per Package

1 pack Available 7 Days 14.220022.417

98.04 €

50 Pieces Per Package

1 pack 7 Days 24.77993.406

153.03 €

50 Pieces Per Package

1 pack Available 7 Days 35.120024.4

273.28 €

50 Pieces Per Package

1 pack Available 8 Days 5620026.371

Loading...

  1. 1

Basic information

Conforming series 2002 Color Light grey Accessory type Pre-fab staggered jumper
Industrial goods Yes

Tech Support